USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Momentum
Schneider Eletric 372ESS47403 Picture

372ESS47403

Schneider Eletric 372ESS47403 Picture
372ESS47403

Modicon Momentum - Concept XL - Concept upgrade - group (3 stations)

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    10,289.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Concept
    software type
    Concept XL V x.x to Concept XL
    language
    Spanish
    German
    English
    French
    type of license
    Group (3 stations)
    old software
    Concept XL Vx.x
    operating system
    Windows 2000
    MS Windows XP Professional Edition SP3
    Windows Vista Business Edition 32 bit
    Complementary
    upgraded software
    Concept XL
    range compatibility
    Modicon Compact (service only)
    Modicon Momentum
    Modicon Quantum
    Ordering and shipping details
    Category
    18241 - INDUSTRIAL PERSONAL COMPUTER
    Discount Schedule
    PC45
    GTIN
    00785901634997
    Package weight(Lbs)
    1.00 kg (2.21 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /