USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all 9050 A/H Pneumatic Timers
Schneider Eletric 4491S1W31 Picture
Discontinued

4491S1W31

Product Logo
Schneider Eletric 4491S1W31 Picture
Discontinued
4491S1W31
Product Logo

Replacement coil, 64VDC, 9050HO timer

Show more characteristics
4491S1W314491S1W31  has not been replaced. Please contact your customer care center for more information.
  • Price*
    210.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 9050 Type H timing relay
    Complementary
    [Ue] rated operational voltage
    64 V DC
    average coil consumption
    14 W
    height
    2.28 in (57.9 mm)
    width
    2.28 in (57.9 mm)
    depth
    1.23 in (31.3 mm)
    Ordering and shipping details
    Category
    18079-SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    Package weight(Lbs)
    11.21 oz (317.787 g)
    Returnability
    No
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /