USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all HVL Switchgear
Schneider Eletric 5GS025 Picture

5GS025

Product Logo
Schneider Eletric 5GS025 Picture
5GS025
Product Logo

MV CURRENT LIMITING FUSE 5 kV 25AMP QTY 3

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    954.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse
    protection technology
    Current limiter
    associated fuse rating
    25 A E
    Complementary
    Line Rated Current
    600 A
    network frequency
    50/60 Hz
    type of installation
    Indoor
    length
    441.96 mm (17.4 in)
    diameter
    50.80 mm (2 in)
    Environment
    product certifications
    UL listed
    CUL
    Ordering and shipping details
    Category
    08980 - DIGEST C/LIMITING FUSE KIT
    Discount Schedule
    PE5B
    GTIN
    00785901038436
    Package weight(Lbs)
    13.61 kg (30 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 11: Switchboards and Switchgear (Version 1.0)
    Description
    Section 11 of Digest 178 catalog includes selection information for switchboards, low and medium voltage switchgear, unit substations, MV controllers, substation circuit breakers, and overhead distribution equipment. (Replaces Digest 177 section 11; 0100CT1501_SEC-11)
    Size pdf
    Size 7.6 MB
    Date 9/25/19
    Description
    Section 11 of Digest 178 catalog includes selection information for switchboards, low and medium voltage switchgear, unit substations, MV controllers, substation circuit breakers, and overhead distribution equipment. (Replaces Digest 177 section 11; 0100CT1501_SEC-11)
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 123.4 KB
    Date 7/26/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /