View all
Multi 9

60207F
60207F
Multi 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafe
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Multi 9product or component type Miniature circuit-breakerproduct name Multi 9 C60device short name C60 UL489device application Distributionnumber of protected poles 1Line Rated Current 6 A 77 °F (25 °C)network type DCACtrip unit technology Thermal-magneticsuitability for isolation Yes EN/IEC 60947-2Complementary System Voltage 240 V60 Vmounting mode Clip-onpoles description 1PInterrupt Rating 10 kA5 kA10 kA10 kA5 kA10 kA10 kA10 kA10 kA10 kAnetwork frequency 50/60 Hzcurve code Cmagnetic tripping limit 8.5 x In +/- 20 % AC12 x In +/- 20 % DClimitation class 3 EN/IEC 60947-2[Ui] rated insulation voltage 500 V AC EN/IEC 60947-2[Uimp] rated impulse withstand voltage 6 kVEN/IEC 60947-2contact position indicator Yescontrol type Togglelocal signalling ON/OFF indicationmounting support DIN rail9 mm pitches 2height 4.84 in (123 mm)width 0.71 in (18 mm)depth 2.87 in (73 mm)net weight 0.24 lb(US) (0.11 kg)color Greymechanical durability 20000 cycleselectrical durability 10000 cyclesprovision for padlocking Padlockableconnections - terminals Ring terminal top or bottom)tightening torque 17.70 lbf.in (2 N.m) top or bottomEnvironment standards UL 489CSA C22.2 No 5GB 14048.2EN/IEC 60947-2product certifications CSACCCIECULIP degree of protection IP40 modular enclosure)IEC 60529IP10IEC 60529pollution degree 3 EN/IEC 60947-2overvoltage category IVtropicalisation 2 IEC 60068-1relative humidity 95 % 131 °F (55 °C)operating altitude 6561.68 ft (2000 m)ambient air temperature for operation -22…158 °F (-30…70 °C)ambient air temperature for storage -40…176 °F (-40…80 °C)Ordering and shipping details Category 00915 - C60N MINIATURE CIRCUIT BREAKER-UL489Discount Schedule DE2Package weight(Lbs) 0.14 kg (0.3 lb(US))Returnability NoCountry of origin FROffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins. -
View more
Documents
Language- English7
CatalogFormatSizeAdd to My DocumentsMulti 9 Circuit Breakers and Protectors System Catalog (Version 2.3)DescriptionThis catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.Size pdfSize 2 MBDate 11/4/14DescriptionThis catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.Data BulletinFormatSizeAdd to My DocumentsC60H-DC Supplementary Protectors (DC) (Version 1.0)DescriptionThis bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).Size pdfSize 167.6 KBDate 3/25/09DescriptionThis bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).BrochureFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeDescriptionMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeSize pdfSize 195.3 KBDate 12/9/19DescriptionMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeREACh DeclarationFormatSizeAdd to My DocumentsMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeDescriptionMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeSize pdfSize 195.3 KBDate 12/9/19DescriptionMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeHandoutFormatSizeAdd to My DocumentsUL 489 Multi 9 C60 Miniature Circuit Breakers with Fingersafe (IP20) Ring-tongue Terminals Handout (Version 1.0)Size pdfSize 103.7 KBDate 10/31/04China RoHS declarationFormatSizeAdd to My DocumentsMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeDescriptionMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafeSize pdfSize 195.3 KBDate 12/9/19DescriptionMulti 9 - C60 UL489 - MCB - 1P - 6 A - C Curve - 120 V - 10 kA - fingersafe -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.