USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric 60301 Picture
Discontinued

60301

Schneider Eletric 60301 Picture
Discontinued
60301

Multi 9 - C60 UL489 - MCB - 1P - 1 A - C Curve - 120 V - 10 kA - tunnel/ring

Show more characteristics
60301  has not been replaced. Please contact your customer care center for more information.
  • Price*
    129.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    1 A 77 °F (25 °C)
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    5 kA AIR 240 V AC UL 489
    10 kA Icu 240 V AC EN/IEC 60947-2
    10 kA Icu 240 V AC GB 14048.2
    10 kA Icu 60 V DC EN/IEC 60947-2
    10 kA Icu 60 V DC GB 14048.2
    10 kA AIR 120 V AC UL 489
    10 kA AIR 60 V DC UL 489
    10 kA AIR 120 V AC CSA C22.2 No 5.2
    5 kA AIR 240 V AC CSA C22.2 No 5.2
    10 kA AIR 60 V DC CSA C22.2 No 5.2
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC
    60 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    width
    0.71 in (18 mm)
    depth
    2.87 in (73 mm)
    net weight
    0.24 lb(US) (0.11 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Ring terminal bottom)
    Tunnel type terminal top) 0.00…0.04 in² (2.5…25 mm²) AWG 14...AWG 4) - rigid
    wire stripping length
    0.55 in (14 mm) top
    tightening torque
    22.13 lbf.in (2.5 N.m) top
    17.70 lbf.in (2 N.m) bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP40 modular enclosure)IEC 60529
    IP10IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00915-C60N MINIATURE CB-UL489
    Discount Schedule
    DE2
    GTIN
    00785901409915
    Package weight(Lbs)
    0.28 lb(US) (0.126 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    C60 UL 489 1P (box lug/ring tongue) (Version 1.0)
    Files in document
    dwg
    14.8 KB
    dxf
    32.3 KB
    dwf
    2.6 KB
    wmf
    5.3 KB
    Size zip
    Size 55.1 KB
    Date 3/3/05
    Files in document
    dwg
    14.8 KB
    dxf
    32.3 KB
    dwf
    2.6 KB
    wmf
    5.3 KB
    C60 UL 489 1P (box lug/ring tongue) (Version 1.0)
    Files in document
    dwg
    8.8 KB
    dxf
    18.2 KB
    dwf
    1.5 KB
    wmf
    2.9 KB
    Size zip
    Size 31.3 KB
    Date 3/3/05
    Files in document
    dwg
    8.8 KB
    dxf
    18.2 KB
    dwf
    1.5 KB
    wmf
    2.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /