Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D 8501 Type K Relays
Schneider Eletric 8501KFDR13V53 Picture

8501KFDR13V53

Green premium brand logo Product Logo
Schneider Eletric 8501KFDR13V53 Picture
8501KFDR13V53
Green premium brand logo Product Logo

Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 32.57 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product range
    8501K
    product type
    Relay
    relay type
    General purpose
    mounting type
    Flange
    contact composition
    3PDT
    manual operator
    Without test button
    Complementary
    horsepower rating
    1 hp 277 V AC
    maximum switching voltage
    300 V AC
    30 V DC
    contact material
    Silver alloy (AgNi)
    operating time
    20 ms - pick-up
    20 ms - drop-out
    shape of pins
    Spade
    Environment
    ambient temperature range - operational
    -40…131 °F (-40…55 °C)
    product certifications
    UL recognized
    CSA
    CE
    RoHS
    height
    69.85 mm (2.75 in)
    width
    1.4 in (35.56 mm)
    depth
    1.4 in (35.56 mm)
    Ordering and shipping details
    Category
    21145 - 8501 KF,KL
    Discount Schedule
    CP2
    GTIN
    00785901984375
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Square D 8501K General Purpose Relays Catalog (Version 1.0)
    Description
    This catalog is a guide to selections, specifications, dimensions, and wiring diagrams for Class 8501K Universal Relays.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 9/30/14
    Description
    This catalog is a guide to selections, specifications, dimensions, and wiring diagrams for Class 8501K Universal Relays.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    prp.document.label.format pdf
    Size 2 MB
    Date 5/26/16
    prp.document.label.format pdf
    Size 591 KB
    Date 6/2/15
    prp.document.label.format pdf
    Size 609.3 KB
    Date 6/2/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501KFDR13V53 : Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    Description
    Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501KFDR13V53 : Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    Description
    Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501KFDR13V53 : Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    Description
    Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Plug in relay, flange mounted, 3PDT, 10 amp at 277 VAC, 24 VDC coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /