Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D 8501 Type NR Sockets
Schneider Eletric 8501NR42B Picture

8501NR42B

Green premium brand logo Product Logo
Schneider Eletric 8501NR42B Picture
8501NR42B
Green premium brand logo Product Logo

Relay socket, 8 pin, blade, for 8510R relays, bulk packaged

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 32.57 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product range
    8501N
    product type
    Relay Socket
    pin shape
    Spade
    number of pins
    8
    [In] rated current
    10 A 300 V AC
    Complementary
    electrical connection
    Double tiered screw clamp terminals
    mounting type
    DIN rail
    Panel
    package quantity
    Set of 10
    Environment
    certifications
    UL recognized
    CSA
    RoHS
    CE
    height
    2.72 in (69.09 mm)
    width
    1.18 in (29.92 mm)
    depth
    0.99 in (25.27 mm)
    Ordering and shipping details
    Category
    21142 - 8501 N
    Discount Schedule
    CP2
    GTIN
    00785901097853
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Size pdf
    Size 6 MB
    Date 5/12/19
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules.and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    Square D 8501R General Purpose Plug-In Relays Catalog (Version 1.0)
    Description
    This catalog contains specifications, references, dimensions, and wiring diagrams for Square D™ 8501R Plug-In Relays.
    Size pdf
    Size 1.2 MB
    Date 12/30/14
    Description
    This catalog contains specifications, references, dimensions, and wiring diagrams for Square D™ 8501R Plug-In Relays.
    CAD
    Format
    Size
    Date
    Add to My Documents
    General Purpose Relay Socket (8 Pin Spade) (Version 1.2)
    Files in document
    dwf
    21.4 KB
    dwg
    130.2 KB
    dxf
    337.9 KB
    pdf
    27.4 KB
    Size zip
    Size 516.9 KB
    Date 4/27/09
    Files in document
    dwf
    21.4 KB
    dwg
    130.2 KB
    dxf
    337.9 KB
    pdf
    27.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 828.8 KB
    Date 8/31/17
    Size pdf
    Size 242 KB
    Date 3/21/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501NR42B : 8501NR42B_ROHS_CHINA_DECLARATION
    Description
    8501NR42B_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    8501NR42B_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Class 8501 Declaration of Conformity (Version 1.0)
    Description
    This document is a declaration of conformity for general purpose relays, latching relays, power relays, and sockets.
    Size pdf
    Size 101.1 KB
    Date 6/5/09
    Description
    This document is a declaration of conformity for general purpose relays, latching relays, power relays, and sockets.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501NR42B : 8501NR42B_ROHS_DECLARATION
    Description
    8501NR42B_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    8501NR42B_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8501NR42B : 8501NR42B_REACH_DECLARATION
    Description
    8501NR42B_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    8501NR42B_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /