Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square D NEMA Relay
Schneider Eletric 8501XO1200V02 Picture

8501XO1200V02

Product Logo
Schneider Eletric 8501XO1200V02 Picture
8501XO1200V02
Product Logo

NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 385.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    8501X
    Relay Type
    Control
    Product
    Relay
    Current Rating
    10 A AC
    5 A DC
    Complementary
    Coil Voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    control circuit voltage limits
    Operational 0.85...1.1 Uc AC 50/60 Hz
    rated breaking capacity
    6 A 120 V AC inductive control circuit UL 508
    3 A 240 V AC inductive control circuit UL 508
    1.5 A 480 V AC inductive control circuit UL 508
    1.2 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC resistive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    [Icm] rated short-circuit making capacity
    60 A 120 V AC inductive control circuit UL 508
    30 A 240 V AC inductive control circuit UL 508
    15 A 480 V AC inductive control circuit UL 508
    12 A 600 V AC inductive control circuit UL 508
    10 A <= 600 V AC resistive control circuit UL 508
    1.1 A 125 V DC inductive control circuit UL 508
    0.55 A 250 V DC inductive control circuit UL 508
    0.2 A 301...600 V DC inductive control circuit UL 508
    4 A 125 V DC inductive control circuit UL 508
    0.8 A 250 V DC resistive control circuit UL 508
    inrush power in VA
    148 VA 60 Hz
    143 VA 50 Hz
    hold-in power consumption in VA
    23 VA 60 Hz
    25 VA 50 Hz
    operating time
    15 ms - pick-up
    16 ms - drop-out
    Contact Configuration
    12 NO 12 standard contact cartridges
    electrical connection
    Screw clamp terminals
    AWG gauge
    AWG 18...AWG 12 copper
    tightening torque
    Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
    Mounting Type
    Panel
    Maximum Height
    3.5 in (88.90 mm)
    width
    2.23 in (56.64 mm)
    depth
    6.36 in (161.54 mm)
    Environment
    Operating Temperature
    -40…160 °F (-40…71 °C)
    Certifications
    CSA LR60905 class 3211 03
    UL listed file E78403 CCN NKCR
    Ordering and shipping details
    Category
    21158 - 8501 XO (AC)
    Discount Schedule
    CP2
    GTIN
    00785901536864
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.93 lb(US) (1.33 kg)
    Returnability
    No
    Country of origin
    MX
    Packing Units
    Package 1 Height
    21.59 in (54.839 cm)
    Package 1 width
    8.50 in (21.590 cm)
    Package 1 Length
    54.84 in (139.290 cm)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 347.2 KB
    Date 4/29/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 86.6 KB
    Date 8/28/17
    prp.document.label.format pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 75.6 KB
    Date 3/1/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO1200V02 : NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil
    Description
    NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.2 KB
    Date 1/28/98
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 691.4 KB
    Date 11/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8501XO1200V02 : NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil
    Description
    NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    NEMA Control Relay, Type X, machine tool, 10A at 600VAC, 12 NO contacts, 110/120 VAC 50/60 Hz coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.2 MB
    Date 6/1/17
    prp.document.label.format pdf
    Size 237.7 KB
    Date 11/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.