USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA Circuit Breaker Combination Starters
Schneider Eletric 8739SFA43V06 Picture
Discontinued

8739SFA43V06

Product Logo
Schneider Eletric 8739SFA43V06 Picture
Discontinued
8739SFA43V06
Product Logo

REVERSING COMBO STARTER 600VAC 135ANE

Show more characteristics
8739SFA43V068739SFA43V06  has not been replaced. Please contact your customer care center for more information.
  • Price*
    16,982.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    S
    Complementary
    rated current
    135 A
    depth
    268.99 mm (10.59 in)
    device mounting
    Surface
    height
    1143.00 mm (45 in)
    Maximum Horse Power Rating
    40 hp 200/230 V AC
    motor starter type
    Reversing
    NEMA size
    4
    number of poles
    3
    number of thermal units required
    3
    product destination
    Circuit breaker KAL3625026M
    reset
    Without external
    width
    469.90 mm (18.5 in)
    Environment
    NEMA degree of protection
    NEMA 12
    product certifications
    UL listed
    NEMA
    Ordering and shipping details
    Category
    21293-8738,39 SE,SF(NOT S*R,T,W)
    Discount Schedule
    CP1
    Package weight(Lbs)
    255.00 lb(US) (115.666 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /