USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Altivar 61 (E-Flex)
Schneider Eletric 8839EFDQA4VYA07B08A09B09 Picture

8839EFDQA4VYA07B08A09B09

Schneider Eletric 8839EFDQA4VYA07B08A09B09 Picture
8839EFDQA4VYA07B08A09B09

EFLEX N12 ENCLOSED DRIVE, BYPASS, 60 HP

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8,909.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    22254 - 8839EFD-Q,R,S 460V E-FLEX
    Discount Schedule
    CP4C
    Package weight(Lbs)
    95.71 kg (211 lb(US))
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 281.9 KB
    Date 2/28/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 330.8 KB
    Date 10/28/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /