USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L/LX Lighting Contactors
Schneider Eletric 8903LXLV03 Picture
Discontinued

8903LXLV03

Product Logo
Schneider Eletric 8903LXLV03 Picture
Discontinued
8903LXLV03
Product Logo

8903LX LATCH ATTACHMENT W/COIL - 240VAC

Show more characteristics
8903LXLV038903LXLV03  has not been replaced. Please contact your customer care center for more information.
  • Price*
    320.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21322-8903 LX (NOT L)
    Discount Schedule
    CP1
    Package weight(Lbs)
    6.40 oz (181.437 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /