Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SMF2V81CFF4T Picture
Discontinued

8903SMF2V81CFF4T

Product Logo
Schneider Eletric 8903SMF2V81CFF4T Picture
Discontinued
8903SMF2V81CFF4T
Product Logo

lighting contactor, electrically held, 30 A, 3 pole, NEMA 1 flush, 480-120V 60Hz

Show more characteristics
8903SMF2V81CFF4T  has not been replaced. Please contact your customer care center for more information.
  • 1,692.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Electrically Held Lighting Contactor
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz primary circuit
    120 V AC 60 Hz secondary circuit
    Current Rating
    30 A
    Number of Poles
    3P
    Control Units
    Selector switch 3 positions HAND-OFF-AUTO)
    Pilot Light
    Without pilot light
    Auxiliary Contacts
    Without
    Control Circuit Fusing
    2 fuses primary circuit
    1 fuse secondary circuit
    Other Options
    None
    electrical connection
    Lugs
    height
    24.02 in (610 mm)
    width
    5.75 in (146 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel flush none
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version 3.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    prp.document.label.format pdf
    Size 988.3 KB
    Date 12/27/19
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /