Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type S Multipole Lighting Contactors (8903)
Schneider Eletric 8903SYG17V06R64X01 Picture
Discontinued

8903SYG17V06R64X01

Product Logo
Schneider Eletric 8903SYG17V06R64X01 Picture
Discontinued
8903SYG17V06R64X01
Product Logo

lighting contactor, mechanically held, 400 A, 3 pole, NEMA 1, 480/440V 60/50Hz

Show more characteristics
8903SYG17V06R64X01  has not been replaced. Please contact your customer care center for more information.
  • 26,199.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Type
    S
    Complementary
    Control Circuit Voltage
    480 V AC 60 Hz
    440 V AC 50 Hz
    Current Rating
    400 A
    Number of Poles
    3P
    Auxiliary Contacts
    1 NC
    electrical connection
    Lugs
    height
    65.75 in (1670 mm)
    depth
    13.11 in (333 mm)
    width
    20.20 in (513 mm)
    Environment
    Enclosure Type
    NEMA 1 painted sheet steel surface none
    product certifications
    UL Listed
    CSA
    Ordering and shipping details
    Discount Schedule
    CP1
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/27/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /