Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KP55LGG31 Picture

9001KP55LGG31

Green premium brand logo Product Logo
Schneider Eletric 9001KP55LGG31 Picture
9001KP55LGG31
Green premium brand logo Product Logo

PILOT LIGHT OPERATOR 30MM T-K

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 153.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Pilot light
    device short name
    9001K
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    1.18 in (30 mm)
    shape of signaling unit head
    Round
    lens type
    Fresnel plastic
    cap/operator or lens colour
    Green
    dimension type
    Shallow depth
    light source
    Green LED
    bulb base
    BA 9s
    light block supply
    Direct 24...28 V AC/DC
    connections - terminals
    Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
    tightening torque
    7.08 lbf.in (0.8 N.m) IEC 60947-1
    shape of screw head
    Cross slotted
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V 2)IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    CAD overall width
    2.13 in (54 mm)
    CAD overall height
    2.76 in (70 mm)
    CAD overall depth
    1.65 in (42 mm)
    product weight
    0.46 lb(US) (0.21 kg)
    Environment
    standards
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-4
    JIS C 4520
    JIS C 852
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    vibration resistance
    7 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    50 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 6
    Ordering and shipping details
    Category
    21426 - 9001 K (NOT KA,KM,KX)
    Discount Schedule
    CS1
    GTIN
    00785901285892
    Package weight(Lbs)
    0.20 kg (0.45 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001KP55LGG31: PILOT LIGHT OPERATOR 30MM T-K (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001KP55LGG31: PILOT LIGHT OPERATOR 30MM T-K (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Pilot Light Operators (Version 1)
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    Size pdf
    Size 173.7 KB
    Date 7/20/11
    Description
    This instruction bulletin provides a full view diagram of pilot light operators.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KP55LGG31 : PILOT LIGHT OPERATOR 30MM T-K
    Description
    PILOT LIGHT OPERATOR 30MM T-K
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    PILOT LIGHT OPERATOR 30MM T-K
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KP55LGG31 : PILOT LIGHT OPERATOR 30MM T-K
    Description
    PILOT LIGHT OPERATOR 30MM T-K
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    PILOT LIGHT OPERATOR 30MM T-K
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KP55LGG31 : PILOT LIGHT OPERATOR 30MM T-K
    Description
    PILOT LIGHT OPERATOR 30MM T-K
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    PILOT LIGHT OPERATOR 30MM T-K
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /