USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Harmony 30 mm 9001 K Metal Push Buttons
Schneider Eletric 9001KU18 Picture

9001KU18

Green premium brand logo Product Logo
Schneider Eletric 9001KU18 Picture
9001KU18
Green premium brand logo Product Logo

30mm black/clear boot for long handle selector switch

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    45.37 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Rubber boot
    accessory / separate part type
    Boot
    accessory / separate part category
    Protection accessories
    accessory / separate part destination
    Selector switch
    color
    Black/clear
    Complementary
    product compatibility
    9001KR1U
    9001KR3U
    9001KR2U
    material
    Silicone rubber
    mounting diameter
    1.18 in (30 mm)
    net weight
    0.06 lb(US) (0.027 kg)
    Ordering and shipping details
    Category
    21433 - 9001 ACCESS FOR K,KX,SK
    Discount Schedule
    CS1
    GTIN
    00785901028420
    Package weight(Lbs)
    0.04 kg (0.09 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 11/19/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Protective Caps (Version 1)
    Description
    This bulletin includes installation instructions for 9001KU protective caps.
    Size pdf
    Size 277.3 KB
    Date 7/20/11
    Description
    This bulletin includes installation instructions for 9001KU protective caps.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KU18_ROHS_CHINA_DECLARATION
    Description
    9001KU18_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    9001KU18_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KU18_ROHS_DECLARATION
    Description
    9001KU18_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    9001KU18_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KU18_REACH_DECLARATION
    Description
    9001KU18_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    9001KU18_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /