View all
Industrial Control Transformers (Machine Tool)

9070T1000D23

9070T1000D23

TRANSFORMER CONTROL 1000VA 120/240V-24V
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type Industrial Control TransformerPower Rating 1000 VAPrimary Voltage 120 x 240 VSecondary Voltage 24 VType TComplementary Number of Phases 1 phasePower Rating 1000 VA UL1000 VA CSA1000 VA NOM630 VA CEPrimary to Secondary Voltage 120 x 240 V 24 Vtemperature rise 115 °Celectrical connection Screw clamp terminalsheight 114.55 mm (4.51 in)width 133.35 mm (5.25 in)depth 160.02 mm (6.3 in)material Copper windingFingersafe Cover Compatibility FSC2Environment product certifications UL listed file E61239CSA file LR37055 guide 184-N-90CEEnclosure Type Not rated (open device)insulation temperature 356 °F (180 °C)Ordering and shipping details Category 16201 - 9070 T (NOT TF) 250-2000VADiscount Schedule CP8GTIN 00785901905868Package weight(Lbs) 9.21 kg (20.3 lb(US))Returnability NoCountry of origin USOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Compliant
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 10 Years -
View more
Documents
Language- All Languages10
- English10
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 14: Transformers (Version 1.0)DescriptionDigest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14Size pdfSize 839.2 KBDate 12/6/19DescriptionDigest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14Square D Industrial Control Transformers Catalog (Version 0519)DescriptionThis document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.Size pdfSize 2.4 MBDate 9/1/19DescriptionThis document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.Data BulletinFormatSizeAdd to My DocumentsMost Often Asked Questions About Current and Voltage Transformers (Version 1.0)DescriptionThis document answers frequently asked questions concerning Current and Voltage Transformers.Size pdfSize 33.2 KBDate 3/31/96DescriptionThis document answers frequently asked questions concerning Current and Voltage Transformers.CADFormatSizeAdd to My DocumentsInstruction SheetFormatSizeAdd to My DocumentsIndustrial Control Transformer (Version 04)DescriptionThis document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.Size pdfSize 190.3 KBDate 8/22/18DescriptionThis document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.EU RoHS DeclarationFormatSizeAdd to My DocumentsTRANSFORMER CONTROL 1000VA 120/240V-24VDescriptionTRANSFORMER CONTROL 1000VA 120/240V-24VSize pdfSize 195.3 KBDate 12/8/19DescriptionTRANSFORMER CONTROL 1000VA 120/240V-24VREACh DeclarationFormatSizeAdd to My DocumentsTRANSFORMER CONTROL 1000VA 120/240V-24VDescriptionTRANSFORMER CONTROL 1000VA 120/240V-24VSize pdfSize 195.3 KBDate 12/8/19DescriptionTRANSFORMER CONTROL 1000VA 120/240V-24VChina RoHS declarationFormatSizeAdd to My DocumentsTRANSFORMER CONTROL 1000VA 120/240V-24VDescriptionTRANSFORMER CONTROL 1000VA 120/240V-24VSize pdfSize 195.3 KBDate 12/8/19DescriptionTRANSFORMER CONTROL 1000VA 120/240V-24VHandoutFormatSizeAdd to My DocumentsHarmony XB5S Biometric Switches (Version 1.0)DescriptionMastering Industrial Access ControlSize pdfSize 686.6 KBDate 6/17/13DescriptionMastering Industrial Access ControlSize pdfSize 91.8 KBDate 3/8/06 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.