Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T150D92 Picture

9070T150D92

Green premium brand logo Product Logo
Schneider Eletric 9070T150D92 Picture
9070T150D92
Green premium brand logo Product Logo

TRANSFORMER CONTROL 150VA 230/460V-24V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 522.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    150 VA
    Primary Voltage
    230 x 460 V
    Secondary Voltage
    24 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    150 VA
    Primary to Secondary Voltage
    230 x 460 V 24 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    height
    81.28 mm (3.2 in)
    width
    95.25 mm (3.75 in)
    depth
    91.19 mm (3.59 in)
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CE
    UL listed
    CSA
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    CAD
    Format
    Size
    Date
    Add to My Documents
    150VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Files in document
    dwg
    87.4 KB
    dwf
    33.9 KB
    dxf
    485.2 KB
    pdf
    64.1 KB
    prp.document.label.format zip
    Size 670.5 KB
    Date 3/18/10
    Files in document
    dwg
    87.4 KB
    dwf
    33.9 KB
    dxf
    485.2 KB
    pdf
    64.1 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D92 : TRANSFORMER CONTROL 150VA 230/460V-24V
    Description
    TRANSFORMER CONTROL 150VA 230/460V-24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    TRANSFORMER CONTROL 150VA 230/460V-24V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 404.8 KB
    Date 7/30/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D92 : TRANSFORMER CONTROL 150VA 230/460V-24V
    Description
    TRANSFORMER CONTROL 150VA 230/460V-24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    TRANSFORMER CONTROL 150VA 230/460V-24V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D92 : TRANSFORMER CONTROL 150VA 230/460V-24V
    Description
    TRANSFORMER CONTROL 150VA 230/460V-24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    TRANSFORMER CONTROL 150VA 230/460V-24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /