Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T300D5 Picture

9070T300D5

Green premium brand logo Product Logo
Schneider Eletric 9070T300D5 Picture
9070T300D5
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 372.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    300 VA
    200 VA
    Primary Voltage
    600 V
    550 V
    575 V
    Secondary Voltage
    115 V
    110 V
    120 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    300 VA UL
    300 VA CSA
    300 VA NOM
    200 VA CE
    Primary to Secondary Voltage
    550 V 110 V
    575 V 115 V
    600 V 120 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    height
    97.54 mm (3.84 in)
    width
    4.5 in (114.30 mm)
    depth
    120.40 mm (4.74 in)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    CE
    Enclosure Type
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901905660
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    300VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Files in document
    dwg
    99.5 KB
    dwf
    35.1 KB
    dxf
    581.5 KB
    pdf
    65.9 KB
    prp.document.label.format zip
    Size 782 KB
    Date 3/18/10
    Files in document
    dwg
    99.5 KB
    dwf
    35.1 KB
    dxf
    581.5 KB
    pdf
    65.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T300D5 : INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    Description
    INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T300D5 : INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    Description
    INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T300D5 : INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    Description
    INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 300VA MULTIPLE VOLTAGES
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /