Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon ABE9
Schneider Eletric ABE9C1240L05 Picture

ABE9C1240L05

Green premium brand logo
Schneider Eletric ABE9C1240L05 Picture
ABE9C1240L05
Green premium brand logo

IP67 passive splitter box - cable 5 m - with 4 channels M12 connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    99.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Advantys ABE9
    product or component type
    IP67 passive splitter box
    number of channels
    4
    electrical connection
    1 pre-wired cable connector, 16.40 ft (5 m)
    4 female connectors M12 5 pins
    status LED
    without
    Complementary
    number of ways
    8 ways
    [Ue] rated operational voltage
    24 V DC
    current per channel
    4 A
    insulation group
    Category 3 VDE 0110
    operating position
    Any position
    fixing mode
    M4 screw fixing
    contact resistance
    5000 µOhm
    current of common
    16 A 0.00 in² (1 mm²)
    12 A 0.00 in² (0.75 mm²)
    separation of commons
    Without or with
    product weight
    1.50 lb(US) (0.68 kg)
    Environment
    IP degree of protection
    IP67 IEC 529
    product certifications
    CULus
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    0.2 gn 57…150 Hz)IEC 68-2-6, FC tests
    shock resistance
    30 gn 11 ms EN 68-2-2
    30 gn 11 ms IEC 68-2-2
    Ordering and shipping details
    Category
    18218 - ADVANTYS FTB/FTM/ABE9
    Discount Schedule
    PC32
    GTIN
    00785901541660
    Package weight(Lbs)
    0.93 kg (2.06 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Chinese2
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ABE9C1240L05 : IP67 passive splitter box - cable 5 m - with 4 channels M12 connector (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ABE9C1240L05 : IP67 passive splitter box - cable 5 m - with 4 channels M12 connector (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ABE9C1240L05 : ABE9C1240L05_ROHS_CHINA_DECLARATION
    Description
    ABE9C1240L05_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ABE9C1240L05_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ABE9C1240L05 : ABE9C1240L05_ROHS_DECLARATION
    Description
    ABE9C1240L05_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ABE9C1240L05_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ABE9C1240L05 : ABE9C1240L05_REACH_DECLARATION
    Description
    ABE9C1240L05_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    ABE9C1240L05_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    (1)
    BR1 and BR2: removable link

    Item

    Terminal

    Wire

    1/4

    1

    White

    1/2

    9

    Grey/pink

    2/4

    2

    Green

    2/2

    10

    Red/blue

    3/4

    3

    Yellow

    3/2

    11

    White/green

    4/4

    4

    Grey

    4/2

    12

    Brown/green

    1 and 3/1

    +1

    Brown 1

    2 and 4/1

    +2

    Brown 2

    1 and 3/3

    -1

    Blue 1

    2 and 4/3

    -2

    Blue 2

    1…4/5

    PE

    Green/yellow

    Connection Terminals



Compare products: /