Schneider Electric USA Website

Welcome to our website.

Select your location

View all   I-Line Busway
Schneider Eletric ACF25EC Picture

ACF25EC

Green premium brand logo Product Logo
Schneider Eletric ACF25EC Picture
ACF25EC
Green premium brand logo Product Logo

End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in

Show more characteristics
  • 732.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    End Closure
    Range
    I-Line
    Complementary
    Rated Operational Voltage
    600 V AC/DC 50/60 Hz
    Length
    650.24 mm (25.6 in)
    Height
    179.32 mm (7.06 in)
    Width
    25.40 mm (1 in)
    For Use with
    Busbar trunking 5000 A copper end caps
    Environment
    Standards
    UL 857
    CSA C22.2 No 27:1994
    IEC 61439-6
    Ordering and shipping details
    Category
    20199-WALL FLANGES/END CLOSURES
    Discount Schedule
    PE8
    GTIN
    00785901816263
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 12: Busway (Version 1.0)
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    prp.document.label.format pdf
    Size 1.9 MB
    Date 9/13/19
    Description
    Section 12 of Digest Catalog 178 provides selection information for Powerbus™ Busway, I-Line™ Busway, I-Line™ II Busway, and Power-Zone™ Busway products. Replaces Digest 177 section 12; 0100CT1501_SEC-12
    Square D I-Line and Power-Zone Busway Systems Catalog (Version 6.2)
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 3/22/18
    Description
    This catalog includes information on features, construction, application, installation, and electrical data for Busway Systems.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    I-Line™ II Busway End Closure (Version 1)
    Description
    This document addresses the installation of the I-Line™ II Busway End Closure.
    prp.document.label.format pdf
    Size 160.2 KB
    Date 12/1/02
    Description
    This document addresses the installation of the I-Line™ II Busway End Closure.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACF25EC : End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    Description
    End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACF25EC : End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    Description
    End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACF25EC : End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    Description
    End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    End Closure - I-Line - end caps - 5000A - Cu - 25.60x1.00x7.06in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /