Roll over image to zoom in
Circuit breaker accessory, PowerPacT L, lug kit, mechanical, 250A, 4 pole, Al
AL400L61K4
Product availability: Non-Stock - Not normally stocked in distribution facility
PowerPacT L aluminum mechanical lugs kit 250A, 4 poles, 4 pieces per kit
Lugs are made of tin-plated aluminum which allows to use them with aluminum and Copper conductors
Mechanical lugs are for use with unit mount PowerPact L breakers for line, load sides or for load side of I-line breaker
Terminal data for this lugs is (1) 2 AWG–500 kcmil Al and (1) 2 AWG–600 kcmil Cu, medium type of terminal
All lugs are UL Listed and CSA certified for their proper application
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.