Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric B400 Picture

B400

Green premium brand logo Product Logo
Schneider Eletric B400 Picture
B400
Green premium brand logo Product Logo

HUB 4.00 INCHES RAINPROOF FOR R DEVICES

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 368.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    hub type
    B
    Complementary
    cable entry
    Conduit entry 4 in (101.60 mm)
    depth
    0.12 in (3.09 mm)
    Maximum Height
    0.05 in (1.38 mm)
    width
    0.17 in (4.44 mm)
    Environment
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00032 - B-HUBS,3/4" THRU 4"
    Discount Schedule
    DE1A
    GTIN
    00785901615859
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.03 lb(US) (0.47 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.20 in (5.588 cm)
    Package 1 width
    6.10 in (15.494 cm)
    Package 1 Length
    6.70 in (17.018 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    prp.document.label.format pdf
    Size 466.5 KB
    Date 10/1/96
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    B400 : B400_ROHS_CHINA_DECLARATION
    Description
    B400_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    B400_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    B400 : B400_ROHS_DECLARATION
    Description
    B400_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    B400_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.