USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon M340 PAC
Schneider Eletric BMXNOE0110H Picture

BMXNOE0110H

Green premium brand logo
Schneider Eletric BMXNOE0110H Picture
BMXNOE0110H
Green premium brand logo

Ethernet TCP/IP network module M340 - transparent ready class C30 server

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M340 automation platform
    product or component type
    Ethernet TCP/IP network module
    product specific application
    For severe environments
    concept
    Transparent Ready
    integrated connection type
    Ethernet TCP/IP RJ45 10/100 Mbit/s 1 twisted pair transparent ready class C30
    protective treatment
    Conformal coating
    environmental characteristic
    Gas resistant class Gx
    Gas resistant class 3C4
    Dust resistant class 3S4
    Sand resistant class 3S4
    Salt resistant level 2
    Mold growth resistant class 3B2
    Fungal spore resistant class 3B2
    Complementary
    communication service
    Bandwidth management
    FDR server
    Rack Viewer
    SNMP network administrator
    Global Data
    I/O scanning
    Modbus TCP messaging
    Web server configurable
    Data Editor (via PC, pocket PC or PDA terminal)
    SOAP XML Web service (server)
    port Ethernet
    10BASE-T/100BASE-TX
    memory description
    Supplied Flash memory card (BMXRWSC016M)
    Internal RAM 16000 kB
    memory usage
    User web page size internal RAM
    Activating the standard web server supplied Flash memory card (BMXRWSC016M)
    Application saving supplied Flash memory card (BMXRWSC016M)
    supply
    Internal power supply via rack
    local signalling
    Activity on Ethernet network (ETH ACT) 1 LED green)
    Processor running (RUN) 1 LED green)
    Status of Ethernet network (ETH STS) 1 LED green)
    Data rate (ETH 100) 1 LED red)
    Memory card fault (CARD ERR) 1 LED red)
    Processor or system fault (ERR) 1 LED red)
    control type
    RESET push-button cold restart
    current consumption
    90 mA 24 V DC
    module format
    Standard
    net weight
    0.44 lb(US) (0.2 kg)
    Environment
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation
    IP degree of protection
    IP20
    marking
    CE
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    2012/19/EU - WEEE directive
    product certifications
    UL 508
    standards
    EN 61131-2
    EN 61000-6-4
    EN 61000-6-2
    EN 61010-2-201
    Ordering and shipping details
    Category
    18160 - MODICON M340
    Discount Schedule
    PC34
    GTIN
    03595864009735
    Package weight(Lbs)
    0.24 kg (0.54 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages40
    • English30
    • French17
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11.1 MB
    Date 7/30/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M580, Hardware Reference Manual (Version 10)
    Description
    This document provides detailed information about the M580 programmable automation controller (PAC), power supplies, and racks. These topics are also discussed:- Install a local rack in the M580 system.- Configure the M580 CPU.- The CPU performs Ethernet I/O scanning of both RIO and DIO logic without affecting network determinism.
    Size pdf
    Size 12.3 MB
    Date 10/1/19
    Description
    This document provides detailed information about the M580 programmable automation controller (PAC), power supplies, and racks. These topics are also discussed:- Install a local rack in the M580 system.- Configure the M580 CPU.- The CPU performs Ethernet I/O scanning of both RIO and DIO logic without affecting network determinism.
    Firmware Compatibility Rules - Modicon M580, Modicon Momentum, and Modicon X80 I/O Modules (Version 02)
    Description
    This document addresses the firmware compatibility, exceptions, and recommendations for Modicon modules.
    Size pdf
    Size 141.5 KB
    Date 3/1/19
    Description
    This document addresses the firmware compatibility, exceptions, and recommendations for Modicon modules.
    Modicon M580 Standalone System Planning Guide for Frequently Used Architectures (Version 09)
    Description
    This document presents one of the PlantStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops. This guide provides detailed information about planning frequently used M580 architectures, including the following: - Ethernet I/O networks (RIO and distributed equipment integrated on the same physical network) - topology rules and recommendations for choosing a network configuration - role of network option switch modules - system commissioning and maintenance - system performance and limitations - system diagnostics
    Size pdf
    Size 18.3 MB
    Date 12/1/18
    Description
    This document presents one of the PlantStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops. This guide provides detailed information about planning frequently used M580 architectures, including the following: - Ethernet I/O networks (RIO and distributed equipment integrated on the same physical network) - topology rules and recommendations for choosing a network configuration - role of network option switch modules - system commissioning and maintenance - system performance and limitations - system diagnostics
    Modicon M580 - RIO Modules, Installation and Configuration Guide (Version 09)
    Description
    This document describes the adapter modules that can be used in X80 RIO drops. This guide describes 3 adapter modules: - BMECRA31210 - BMXCRA31210 - BMXCRA31200
    Size pdf
    Size 1.7 MB
    Date 12/1/18
    Description
    This document describes the adapter modules that can be used in X80 RIO drops. This guide describes 3 adapter modules: - BMECRA31210 - BMXCRA31210 - BMXCRA31200
    Modicon M580 - Change Configuration on the Fly. User Guide (Version 07)
    Description
    This guide provides information about the Change Configuration on the Fly (CCOTF) feature in a M580 system, using Control Expert software.
    Size pdf
    Size 1.8 MB
    Date 12/1/18
    Description
    This guide provides information about the Change Configuration on the Fly (CCOTF) feature in a M580 system, using Control Expert software.
    Modicon M580 - Modules RIO, Guide d’installation et de configuration (Version 09)
    Description
    Ce document décrit les modules adaptateurs utilisables dans des stations d'E/S distantes (RIO) X80.Ce guide décrit ces modules adaptateur :- BMECRA31210- BMXCRA31210- BMXCRA31200
    Size pdf
    Size 1.8 MB
    Date 12/1/18
    Description
    Ce document décrit les modules adaptateurs utilisables dans des stations d'E/S distantes (RIO) X80.Ce guide décrit ces modules adaptateur :- BMECRA31210- BMXCRA31210- BMXCRA31200
    Modicon M580 - Change Configuration on the Fly, Guide utilisateur (Version 07)
    Description
    Ce guide fournit des informations sur la fonction Change Configuration on the Fly (CCOTF) dansun système M580, avec le logiciel Control Expert.
    Size pdf
    Size 1.9 MB
    Date 12/1/18
    Description
    Ce guide fournit des informations sur la fonction Change Configuration on the Fly (CCOTF) dansun système M580, avec le logiciel Control Expert.
    Modicon M580 - Matériel, Manuel de référence (Version 09)
    Description
    Ce document offre des informations détaillées sur le contrôleur d'automatisation programmable (PAC) M580, les alimentations et les racks. Il aborde également les sujets suivants :. Installation d'un rack local dans le système M580. Configuration de la CPU M580. Scrutation des E/S Ethernet de la logique RIO et DIO par la CPU, sans incidence sur le déterminisme du réseau
    Size pdf
    Size 3.9 MB
    Date 12/1/18
    Description
    Ce document offre des informations détaillées sur le contrôleur d'automatisation programmable (PAC) M580, les alimentations et les racks. Il aborde également les sujets suivants :. Installation d'un rack local dans le système M580. Configuration de la CPU M580. Scrutation des E/S Ethernet de la logique RIO et DIO par la CPU, sans incidence sur le déterminisme du réseau
    Modicon M580 Autonome, Guide de planification du système pour architectures courantes (Version 09)
    Description
    Ce document présente une des fonctionnalités de PlantStruxure : l'utilisation d'Ethernet comme standard fédérateur de l'offre Modicon M580 et la connexion d'un rack local et de M580stations d'E/S distantes (RIO) M580.
    Size pdf
    Size 19.2 MB
    Date 12/1/18
    Description
    Ce document présente une des fonctionnalités de PlantStruxure : l'utilisation d'Ethernet comme standard fédérateur de l'offre Modicon M580 et la connexion d'un rack local et de M580stations d'E/S distantes (RIO) M580.
    Modicon M580 - Cambio de configuración sobre la marcha, Manual del usuario (Version 07)
    Description
    En esta guía se proporciona información sobre la función Cambiar configuración sobre la marcha(CCOTF) en un sistema M580 con el software Control Expert.
    Size pdf
    Size 2 MB
    Date 12/1/18
    Description
    En esta guía se proporciona información sobre la función Cambiar configuración sobre la marcha(CCOTF) en un sistema M580 con el software Control Expert.
    Modicon M580 - Hardware, Manual de referencia (Version 09)
    Description
    Este documento proporciona información detallada sobre el PAC (del inglés programmable automation controller, controlador de automatización programable) M580, fuentes de alimentación y bastidores. También se tratan los temas siguientes:- Instalación de un bastidor local en el sistema M580- Configuración de la M580 CPU- La CPU realiza la exploración de E/S Ethernet de la lógica RIO y DIO sin que ello afecte al determinismo de la red.
    Size pdf
    Size 9.1 MB
    Date 12/1/18
    Description
    Este documento proporciona información detallada sobre el PAC (del inglés programmable automation controller, controlador de automatización programable) M580, fuentes de alimentación y bastidores. También se tratan los temas siguientes:- Instalación de un bastidor local en el sistema M580- Configuración de la M580 CPU- La CPU realiza la exploración de E/S Ethernet de la lógica RIO y DIO sin que ello afecte al determinismo de la red.
    Modicon M580 - Módulos RIO, Guía de instalación y configuración (Version 09)
    Description
    En este documento se describen los módulos adaptadores que se pueden utilizar en estaciones RIO X80.En esta guía se describen los siguientes módulos de adaptador:- BMECRA31210- BMXCRA31210- BMXCRA31200
    Size pdf
    Size 1.8 MB
    Date 12/1/18
    Description
    En este documento se describen los módulos adaptadores que se pueden utilizar en estaciones RIO X80.En esta guía se describen los siguientes módulos de adaptador:- BMECRA31210- BMXCRA31210- BMXCRA31200
    Modicon M580 autónomo - Guía de planificación del sistema para arquitecturas utilizadas con más frecuencia (Version 09)
    Description
    En este documento se presenta una de las funciones de PlantStruxure, utilizando Ethernet como red principal alrededor de la oferta de Modicon M580 y conectando un M580bastidor local de y M580estaciones RIO de .
    Size pdf
    Size 18.1 MB
    Date 12/1/18
    Description
    En este documento se presenta una de las funciones de PlantStruxure, utilizando Ethernet como red principal alrededor de la oferta de Modicon M580 y conectando un M580bastidor local de y M580estaciones RIO de .
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for BMXNOE0110H: Ethernet TCP/IP network module M340 - transparent ready class C30 server (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for BMXNOE0110H: Ethernet TCP/IP network module M340 - transparent ready class C30 server (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HazLoc by CSA - Class I Division 2 - M340_M580_X80 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by CSA for US and Canada
    Size pdf
    Size 92.9 KB
    Date 1/23/19
    Description
    Hazardous location Class I Division 2 by CSA for US and Canada
    CSA 225844 - M340_M580_X80 (Version 1.0)
    Description
    Ordinary location by CSA for US and Canada
    Size PDF
    Size 242.2 KB
    Date 1/21/19
    Description
    Ordinary location by CSA for US and Canada
    Size zip
    Size 5.9 MB
    Date 12/21/18
    Description
    ATEX-IECEx
    EAC - M340_M580_X80 (Version 1.0)
    Description
    Eurasian Conformity
    Size zip
    Size 2.2 MB
    Date 6/20/18
    Description
    Eurasian Conformity
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Modicon M340 Modules Firmware Compatibility Rules, Instruction Sheet (Version 00)
    Description
    This document concerns firmware compatibility, exceptions and recommendations for Modicon M340 modules.
    Size pdf
    Size 58.5 KB
    Date 8/1/14
    Description
    This document concerns firmware compatibility, exceptions and recommendations for Modicon M340 modules.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 238.3 KB
    Date 10/17/18
    Description
    RCM
    EU Declaration of Conformity - M340_M580_X80 (Version 1.0)
    Description
    EU Declaration of Conformity
    Size pdf
    Size 3.2 MB
    Date 9/4/18
    Description
    EU Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 926.8 KB
    Date 7/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Description
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    KRS Marine Certificate Modicon M340 X80 PLC (Version 1.0)
    Description
    Korean Register of Shipping
    Size pdf
    Size 563.2 KB
    Date 3/7/19
    Description
    Korean Register of Shipping
    NK Marine Certificate Modicon M340 M580 X80 PLCs (Version 1.0)
    Description
    ClassNK Marine Certificate Modicon M340-M580
    Size pdf
    Size 4.6 MB
    Date 2/18/19
    Description
    ClassNK Marine Certificate Modicon M340-M580
    Size pdf
    Size 317.6 KB
    Date 1/21/19
    Description
    Lloyds Register
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    ABS Marine Certificate M340_M580_X80 PLCs (Version 1.0)
    Description
    American Bureau of Shipping
    Size pdf
    Size 678.6 KB
    Date 1/8/19
    Description
    American Bureau of Shipping
    BV Marine Certificate M340_M580_X80 PLCs (Version 1.0)
    Description
    Bureau Veritas - marine certificate for QUANTUM PLCs
    Size pdf
    Size 412.5 KB
    Date 1/7/19
    Description
    Bureau Veritas - marine certificate for QUANTUM PLCs
    RMRS_Marine Certificate_Modicon_M340_M580_X80_PLCs (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 3 MB
    Date 5/18/18
    Description
    Russian Maritime Register of Shipping
    CCS_Marine Certificate_M580_M340_X80_PLCs (Version 1.0)
    Description
    China Classification Society
    Size pdf
    Size 896.4 KB
    Date 5/18/18
    Description
    China Classification Society
    DNV-GL_Marine Certificate_Modicon_M340_M580_X80_PLCs (Version 1.0)
    Description
    Det Norske Veritas - Germanischer Lloyd
    Size pdf
    Size 205 KB
    Date 5/18/18
    Description
    Det Norske Veritas - Germanischer Lloyd
    Size pdf
    Size 4.3 MB
    Date 12/4/16
    Description
    Registro Italiano Navale
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 196 KB
    Date 9/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Description
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Description
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Ethernet TCP/IP network module M340 - transparent ready class C30 server
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Modules Mounted on Racks
    Dimensions


    (1)
    With removable terminal block (cage, screw or spring).
    (2)
    With FCN connector.
    (3)
    On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.

    Rack references

    a in mm

    a in in.

    BMXXBP0400 and BMXXBP0400H

    242.4

    09.54

    BMXXBP0600 and BMXXBP0600H

    307.6

    12.11

    BMXXBP0800 and BMXXBP0800H

    372.8

    14.68

    BMXXBP1200 and BMXXBP1200H

    503.2

    19.81


Compare products: /