USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BN1080G Picture
Discontinued

BN1080G

Schneider Eletric BN1080G Picture
Discontinued
BN1080G

Power Saving Back-UPS NS 1080VA

Show more characteristics
BN1080GBN1080G_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Power Saving Back-UPS NS 1080VA
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    650 Watts / 1080 VA
    Max Configurable Power (Watts)
    650 Watts / 1080 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60Hz +/- 3 Hz
    Crest Factor
    3 : 1
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC123
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector) , Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    9.84 inches (250.0 mm)
    Maximum Width
    3.94 inches (100.0 mm)
    Maximum Depth
    15.04 inches (382.0 mm)
    Net Weight
    23.58 lbs (10.72 kg)
    Shipping Weight
    25.74 lbs (11.7 kg)
    Shipping Height
    13.27 inches (337.0 mm)
    Shipping Width
    8.86 inches (225.0 mm)
    Shipping Depth
    19.18 inches (487.0 mm)
    Master Carton Units
    1.0
    Master Carton Weight
    0.91 kg
    Color
    Black
    SCC Codes
    1073130430278 7
    Units per Pallet
    32.0
    Pallet Weight
    865.22 lbs (393.28 kg)
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-9842 feet (0-2952.6 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-49212 feet (0-14763.6 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , DOC/Industry Cananda , UL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Family Brochure (NAM) (Version 0)
    Description
    To highlight the Back-UPS NAM portfolio
    Size pdf
    Size 2.6 MB
    Date 10/11/17
    Description
    To highlight the Back-UPS NAM portfolio
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/23/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Back-UPS NS 1080 Installation and Operation (Version 1)
    Description
    User manual Back-UPS NS 1080 Installation and Operation
    Size pdf
    Size 185.2 KB
    Date 10/7/13
    Description
    User manual Back-UPS NS 1080 Installation and Operation
    Size pdf
    Size 383.2 KB
    Date 10/7/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cTUVus approval for Back UPS RS (Version 1)
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    Size pdf
    Size 1,017.1 KB
    Date 3/11/19
    Description
    UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
    Addendum - California Battery Charger Regulation Compliance (Version 0)
    Description
    Addendum - California Battery Charger Regulation Compliance
    Size pdf
    Size 35.5 KB
    Date 5/14/13
    Description
    Addendum - California Battery Charger Regulation Compliance
    FCC Part 68 certificate for Back-UPS (Version 2)
    Description
    FCC Part 68 certificate for Back-UPS
    Size pdf
    Size 36.6 KB
    Date 2/28/13
    Description
    FCC Part 68 certificate for Back-UPS
    FCC Part 15 for Power Saving Back-UPS NS 1080VA (Version 0)
    Description
    FCC Part 15:Subpart B (10-1-10 Edition) Class B
    Size pdf
    Size 70.7 KB
    Date 2/28/13
    Description
    FCC Part 15:Subpart B (10-1-10 Edition) Class B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /