Schneider Electric USA Website

Welcome to our website.

Select your location

View all VarSet Detuned Capacitor Banks
Schneider Eletric BV050046AV8F2N Picture

BV050046AV8F2N

Schneider Eletric BV050046AV8F2N Picture
BV050046AV8F2N

VarSet Automatic Standard - CB (6000s) 0500 kVar, 480 V - Top - NEMA 1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 142,274.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    480 V AC 60 Hz
    reactive power rating
    500 kvar
    operating mode
    Automatic & transient free
    range of product
    VarSet
    device short name
    VarSet detuned
    product or component type
    Capacitor bank
    controller type
    Varplus Logic VPL12 Modbus
    capacitor technology
    VarPlus Can + Detuned reactor
    accessibility for operation
    Front
    color
    Grey ASA 49)
    Complementary
    network pollution level
    Low polluted
    [THDv] Total Harmonic Distortion
    0…5 %
    THDI
    0…8 %
    tuning factor
    4.2
    tuning frequency
    252 Hz
    power per step
    100 kvar
    step composition
    5x100
    location of connection
    Top
    internal voltage transformer
    480/120 V
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours)
    protection type
    Circuit breaker protection
    breaking capacity
    65 kA
    control type
    Rotary handle
    maximum weight
    2846.17 lb(US) (1291 kg)
    height
    60.00 in (1524 mm)
    width
    60.00 in (1524 mm)
    depth
    36.02 in (915 mm)
    mounting location
    Indoor
    Environment
    standards
    CSA C22.2 No 190-M1985
    NEMA degree of protection
    NEMA 1
    mechanical degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 6561.68 ft (2000 m)
    ambient air temperature for operation
    14…104 °F (-10…40 °C)
    average ambient air temperature for operation
    30 °C annual)
    Ordering and shipping details
    Category
    00086 - VARSET AV6000 CTO LV CAP BANK (CTO)
    Discount Schedule
    DE2C
    Package weight(Lbs)
    1179.34 kg (2600 lb(US))
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BV050046AV8F2N : BV050046AV8F2N_ROHS_DECLARATION
    Description
    BV050046AV8F2N_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    BV050046AV8F2N_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /