USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys BV4
Schneider Eletric BV4T025D Picture

BV4T025D

Green premium brand logo Product Logo
Schneider Eletric BV4T025D Picture
BV4T025D
Green premium brand logo Product Logo

TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    400.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys BV4
    device short name
    BV4
    product or component type
    Motor Circuit Protector
    device application
    Motor
    performance level
    Standard
    poles description
    3P
    utilisation category
    Category A
    trip unit technology
    Magnetic
    protection type
    Short-circuit
    Line Rated Current
    25 A 104 °F (40 °C)
    Magnetic setting range
    110…360 A 104 °F (40 °C)
    control type
    Toggle
    Complementary
    [Ue] rated operational voltage
    600Y/347 V AC 50/60 Hz
    mounting mode
    By screws
    By clips
    mounting support
    75 mm symmetrical DIN rail
    Plate
    35 mm symmetrical DIN rail
    mechanical durability
    40000 cycles
    electrical durability
    40000 cycles AC-3 440 V In/2
    20000 cycles AC-3 440 V In
    local signalling
    Presence of auxiliary contacts flag green)
    number of slots
    1 alarm switch fault signalling contact, plug-in
    1 voltage release electrical remote tripping, plug-in
    1 auxiliary switch open/close contact, plug-in
    connection pitch
    1.06 in (27 mm)
    Electrical Connection
    2 EverLink BTR screw connectors 0.00…0.11 in² (1.5…70 mm²) AWG 14...AWG 2/0), solid copper
    2 EverLink BTR screw connectors 0.00…0.08 in² (1.5…50 mm²) AWG 6...AWG 1/0), flexible copper
    tightening torque
    44.25 lbf.in (5 N.m) 0.02 in² (10 mm²) AWG 8)
    79.66 lbf.in (9 N.m) 0.02 in² (16 mm²) AWG 6)
    wire stripping length
    0.79 in (20 mm)
    height
    6.38 in (162 mm)
    width
    3.19 in (81 mm)
    depth
    4.57 in (116 mm)
    net weight
    3.31 lb(US) (1.5 kg)
    quantity per set
    1
    color
    Grey RAL 7016)
    Environment
    standards
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    UL
    IP degree of protection
    IP40 front face IEC 60529
    IK degree of protection
    IK07 IEC 62262
    mechanical robustness
    Vibrations +/- 1 mm 2...13.2 Hz IEC 60068-2-6
    Vibrations 0.7 gn 13.2...100 Hz IEC 60068-2-6
    Shocks 15 gn 11 ms IEC 60068-2-27
    Ambient Air Temperature for Operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -58…185 °F (-50…85 °C)
    operating altitude
    6561.68 ft (2000 m) without derating
    > 2000...5000 m with derating
    Ordering and shipping details
    Category
    01124 - TESYS BV4 MOTOR CIRCUIT PROTECTORS
    Discount Schedule
    I11
    GTIN
    03606481328335
    Package weight(Lbs)
    1.54 kg (3.4 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys BV4 Motor Circuit Protectors Catalog (Version 1.0)
    Description
    This catalog contains references, characteristics, dimensions, and wiring schematics for TeSys BV4 Motor Circuit Protectors.
    Size pdf
    Size 16.2 MB
    Date 1/29/19
    Description
    This catalog contains references, characteristics, dimensions, and wiring schematics for TeSys BV4 Motor Circuit Protectors.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.7 MB
    Date 6/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    Description
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    Description
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    Description
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys BV4 motor circuit protector, inst trip, 25A, 3P, EverLink lugs, std fault
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /