USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NA, NH, NC, NE, NX Molded Case Circuit Breakers
Schneider Eletric CU1200NE6 Picture

CU1200NE6

Product Logo
Schneider Eletric CU1200NE6 Picture
CU1200NE6
Product Logo

NA, NC, NE, NX MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    548.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    quantity per set
    Set of 1
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901764434
    Package weight(Lbs)
    1.02 kg (2.25 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 11: Obsolescent and Obsolete Circuit Breakers (Version 1.0)
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Size pdf
    Size 895 KB
    Date 5/12/19
    Description
    Section 11 of Supplemental Digest 178 provides selection information for obsolescent and obsolete circuit breakers, molded case circuit breakers, accessories, electronic products, and ground-fault protection.
    Sup. 177 Sec. 11 (Legacy Circuit Breaker Digest Section) (Version 1.7)
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    Size pdf
    Size 1.4 MB
    Date 8/8/18
    Description
    This legacy circuit breaker Digest 177 section includes Obsolescent and Obsolete Circuit Breakers that are not included in the supplemental Digest 178.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NA, NC, NE, NX MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Description
    NA, NC, NE, NX MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    NA, NC, NE, NX MOULDED CASE CIRCUIT BREAKERs MECHANICAL LUG KIT (1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /