Schneider Electric USA Website

Welcome to our website.

Select your location

View all NEMA-Style UL 98 Rotary Handle Disconnect Switches
Schneider Eletric D10S2 Picture

D10S2

Product Logo
Schneider Eletric D10S2 Picture
D10S2
Product Logo

Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 635.98 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    D10S
    Product
    Disconnect Switch
    Current Rating
    60 A
    Horsepower Rating
    10 hp 120 V AC
    20 hp 200/240 V AC
    40 hp 480 V AC
    50 hp 600 V AC
    Voltage Rating
    600 V AC
    Mounting Type
    Door
    NEMA Size
    2
    Service Entrance Rated
    Not service entrance rated
    Ordering and shipping details
    Category
    22642 - DISCONNECT SWITCHES - D10
    Discount Schedule
    T
    GTIN
    00785901118596
    Package weight(Lbs)
    2.20 kg (4.84 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 548.7 KB
    Date 4/27/09
    Files in document
    dwf
    202 KB
    dwg
    89.5 KB
    dxf
    201.8 KB
    pdf
    55.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 111.9 KB
    Date 10/17/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    D10S2 : Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2
    Description
    Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    D10S2 : Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2
    Description
    Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    Operating mechanism, disconnect switch, 60 A, 600 VAC, NEMA Size 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /