Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NEMA-Style UL 98 Rotary Handle Disconnect Switches
Schneider Eletric D12F63 Picture

D12F63

Product Logo
Schneider Eletric D12F63 Picture
D12F63
Product Logo

DISCONNECT SW FUSE CLIPS 600VAC 100A D10

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 156.82 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    D12
    Product
    Fuse Clip Kit
    For Use With
    100 A D10 Disconnect Switch
    200 A D10 Disconnect Switch
    Fuse Type
    61…100 A, H and K
    Voltage Rating
    600 V AC
    Ordering and shipping details
    Category
    22644 - DISCONNECT SWITCHES - D12
    Discount Schedule
    T
    GTIN
    00785901120155
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 85.9 KB
    Date 5/11/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    D12F63 : DISCONNECT SW FUSE CLIPS 600VAC 100A D10
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 100A D10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 100A D10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    D12F63 : DISCONNECT SW FUSE CLIPS 600VAC 100A D10
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 100A D10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 100A D10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /