USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all General Duty Safety Switches
Schneider Eletric D221NRB Picture

D221NRB

Green premium brand logo Product Logo
Schneider Eletric D221NRB Picture
D221NRB
Green premium brand logo Product Logo

SWITCH FUSIBLE GD 240V 30A 2P NEMA3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    188.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    30 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 3R
    Disconnect Type
    Fusible disconnect switch
    Factory Installed Neutral
    Neutral (factory installed)
    Short Circuit Current Rating
    100 kA maximum depending on fuse H, K or R
    Mounting Type
    Surface
    Number of Poles
    2
    Electrical Connection
    Lugs
    Duty Rating
    General duty
    Voltage Rating
    240 V AC
    Wire Size
    AWG 14...AWG 6 copper
    AWG 12...AWG 6 aluminium
    Complementary
    width
    184.15 mm (7.25 in)
    height
    234.95 mm (9.25 in)
    depth
    92.20 mm (3.63 in)
    tightening torque
    3.39 N.m (30 lbf.in) 0.00…0.02 in² (2.08…13.3 mm²) AWG 14...AWG 6)
    Ordering and shipping details
    Category
    00106 - D & DU SW,NEMA3R, 30-200A
    Discount Schedule
    DE1A
    GTIN
    00785901460589
    Package weight(Lbs)
    2.15 kg (4.75 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD, General Duty Safety Switches, 30A, Visible Blade, NEMA Type 3R Rainproof (Version 1.2)
    Files in document
    pdf
    59 KB
    dwg
    157.6 KB
    dwf
    32.1 KB
    dxf
    813.5 KB
    Description
    2D CAD drawing for D211NRB D221NRB D321NRB DU221RB DU321RB CD321NRB DU221RBUP. Includes dimensions, wiring diagrams, terminal lug data, knockout details, sccr ratings, voltage ratings and horsepower hp ratings. Available as DWG, DXF, DWF, and PDF.
    Size zip
    Size 1 MB
    Date 2/15/14
    Files in document
    pdf
    59 KB
    dwg
    157.6 KB
    dwf
    32.1 KB
    dxf
    813.5 KB
    Description
    2D CAD drawing for D211NRB D221NRB D321NRB DU221RB DU321RB CD321NRB DU221RBUP. Includes dimensions, wiring diagrams, terminal lug data, knockout details, sccr ratings, voltage ratings and horsepower hp ratings. Available as DWG, DXF, DWF, and PDF.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30 A General Duty Safety Switches (Version 1.0)
    Description
    This bulletin includes preparation, installation, grounding, and energizing instructions for 30 A general duty safety switches.
    Size pdf
    Size 1.6 MB
    Date 5/23/11
    Description
    This bulletin includes preparation, installation, grounding, and energizing instructions for 30 A general duty safety switches.
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    Size pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    Description
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    Description
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    Description
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    SWITCH FUSIBLE GD 240V 30A 2P NEMA3R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /