Schneider Electric USA Website

Welcome to our website.

Select your location

View all   E-Frame Circuit Breakers
Schneider Eletric EDB14020 Picture

EDB14020

Green premium brand logo Product Logo
Schneider Eletric EDB14020 Picture
EDB14020
Green premium brand logo Product Logo

E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 150.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    125 A Frame EDB-EGB-EJB
    product or component type
    Miniature circuit-breaker
    device short name
    EDB
    module type
    E-Frame
    trip unit rating
    875 A
    Complementary
    Line Rated Current
    20 A
    maximum operating voltage
    277 V AC
    AWG gauge
    AWG 12...AWG 6 aluminium
    AWG 14...AWG 6 copper
    breaking capacity
    18 kA 277 V AC
    18 kA 240 V AC
    25 kA 120 V AC
    18 kA 120/240 V AC
    circuit breaker application
    HID rated
    Switching Duty rated
    HACR rated
    depth
    102.87 mm (4.05 in)
    electrical connection
    Lugs aluminium
    height
    143.76 mm (5.66 in)
    holding current
    270 A
    local signalling
    Trip indicator
    mounting mode
    Bolt-on
    number of poles
    1
    number of spaces
    1
    number of spaces required
    1
    product destination
    NF panelboard
    net weight
    0.91 kg (2 lb(US))
    protection type
    Short-circuit
    Overload
    width
    24.89 mm (0.98 in)
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    D
    tightening torque
    30.09 lbf.in (3.4 N.m) 0.00…0.02 in² (2.5…16 mm²) AWG 14...AWG 6)
    Environment
    product certifications
    CULus
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00931 - EDB CIRCUIT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901878902
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 87 KB
    Date 6/23/01
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 40 KB
    Date 12/1/16
    prp.document.label.format pdf
    Size 154.1 KB
    Date 3/28/11
    prp.document.label.format pdf
    Size 56.9 KB
    Date 9/18/98
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EDB, EGB, and EJB Circuit Breakers–Installation (Version 1)
    Description
    This document contains circuit breaker and wiring installation, circuit breaker removal instructions, electrical accessories, and troubleshooting instructions for EDB, EGB and EJB circuit breakers.
    prp.document.label.format pdf
    Size 128 KB
    Date 6/30/05
    Description
    This document contains circuit breaker and wiring installation, circuit breaker removal instructions, electrical accessories, and troubleshooting instructions for EDB, EGB and EJB circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EDB14020 : E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    Description
    E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 83.4 KB
    Date 4/27/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EDB14020 : E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    Description
    E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.4 KB
    Date 6/23/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EDB14020 : E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    Description
    E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    125A Frame ED/EG/EJ Family MCCB (15A-20A) Trip Curve (Version 1.0)
    Description
    Characteristic Trip Curve for ED EG EJ Circuit Breakers. Continuous Ampere Rating 15A-20A. Maximum AC Voltage 600Y/347. 1-pole, 2-pole, and 3-pole.
    prp.document.label.format pdf
    Size 193.5 KB
    Date 4/30/09
    Description
    Characteristic Trip Curve for ED EG EJ Circuit Breakers. Continuous Ampere Rating 15A-20A. Maximum AC Voltage 600Y/347. 1-pole, 2-pole, and 3-pole.
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.2 KB
    Date 8/13/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /