Roll over image to zoom in
Branch unit, EZ Meter-Pak, 125A, 4 x 5 jaw sockets, 208Y/120VAC, no bypass, ringed, 800A Al busbar
EZM314125
Product availability: Stock - Normally stocked in distribution facility
Meter sockets and tenant circuit breaker slots for downstream metering and protection
125A, 225A, and 400A units available, ringless or ring type with varied bypass options
800A horizontal busbar standard (1200A busbar optional)
Corner, elbow, transition, and bus extensions create system design flexibility
NEMA Type 3R for outdoor and indoor installation
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
California proposition 65
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.