USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FAL220151121 Picture

FAL220151121

Green premium brand logo Product Logo
Schneider Eletric FAL220151121 Picture
FAL220151121
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,958.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

FAL220151121 is replaced by:
Product
Qty
BDL26015
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    A
    Options
    Shunt trip 120/208/240 V AC
    Complementary
    Line Rated Current
    15 A
    Number of Poles
    2P
    Interrupt Rating
    10 kA 240 V AC
    5 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    240 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 14...AWG 4 copper)1
    AWG 12...AWG 4 aluminium)1
    Terminal Type
    AL50FA
    magnetic hold current
    275 A
    magnetic tripping current
    600 A
    phase connection
    ABC
    height
    162.56 mm (6.4 in)
    width
    76.20 mm (3 in)
    depth
    104.90 mm (4.13 in)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00901 - FAL 240V BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901776505
    Package weight(Lbs)
    1.65 kg (3.63 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Legacy FA, KA, QB, LA, MA, NA Circuit Breakers Catalog (Version 1.0)
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    Size pdf
    Size 15 MB
    Date 11/15/15
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Plug-on Connections (Version 1.0)
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    Size pdf
    Size 869.3 KB
    Date 12/1/10
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 853.1 KB
    Date 4/27/09
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74.4 KB
    Date 10/9/09
    Files in document
    doc
    42.5 KB
    pdf
    31.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    FA, FC, FH, SFA and SFH Circuit Breakers (Version 1)
    Description
    This bulletin contains installation, operation, and troubleshooting instructions for FA, FC, FH, SFA and SFH Circuit Breakers.
    Size pdf
    Size 527.5 KB
    Date 3/1/04
    Description
    This bulletin contains installation, operation, and troubleshooting instructions for FA, FC, FH, SFA and SFH Circuit Breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.8 KB
    Date 11/30/00
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 2P, UNDERVOLTAGE RELEASE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /