USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FAL321001212 Picture

FAL321001212

Green premium brand logo Product Logo
Schneider Eletric FAL321001212 Picture
FAL321001212
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 100A, 3P, AUX SWITCH

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,828.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

FAL321001212 is replaced by:
Product
Qty
BDL36100
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 June 2019
1
  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    A
    Options
    Auxiliary switch 1 NO + 1 NC right side
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    3P
    Interrupt Rating
    10 kA 240 V AC
    5 kA 250 V DC
    [Ue] rated operational voltage
    250 V DC
    240 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 14...AWG 1/0 copper)1
    AWG 12...AWG 1/0 aluminium)1
    Terminal Type
    AL100FA
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    phase connection
    ABC
    height
    162.56 mm (6.4 in)
    width
    114.30 mm (4.5 in)
    depth
    104.90 mm (4.13 in)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00901 - FAL 240V BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901074427
    Package weight(Lbs)
    2.39 kg (5.27 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Plug-on Connections (Version 1.0)
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    Size pdf
    Size 869.3 KB
    Date 12/1/10
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 74.4 KB
    Date 10/9/09
    Files in document
    doc
    42.5 KB
    pdf
    31.9 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    FA, FC, FH, SFA and SFH Circuit Breakers (Version 1)
    Description
    This bulletin contains installation, operation, and troubleshooting instructions for FA, FC, FH, SFA and SFH Circuit Breakers.
    Size pdf
    Size 527.5 KB
    Date 3/1/04
    Description
    This bulletin contains installation, operation, and troubleshooting instructions for FA, FC, FH, SFA and SFH Circuit Breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FAL321001212_ROHS_DECLARATION
    Description
    FAL321001212_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    FAL321001212_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FAL321001212_REACH_DECLARATION
    Description
    FAL321001212_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    FAL321001212_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    FAL321001212_ROHS_CHINA_DECLARATION
    Description
    FAL321001212_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    FAL321001212_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /