USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Advanced power and equipment surge protection integral to Square D Low Voltage Equipment
Schneider Eletric FC1IMA24C Picture
Discontinued

FC1IMA24C

Product Logo
Schneider Eletric FC1IMA24C Picture
Discontinued
FC1IMA24C
Product Logo
Show more characteristics
FC1IMA24CFC1IMA24C  has not been replaced. Please contact your customer care center for more information.
  • Price*
    14,100.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    08460-SURGE PROTECTION I-LINE
    Discount Schedule
    DE1B
    GTIN
    00785901916987
    Package weight(Lbs)
    21.20 lb(US) (9.616 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /