USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric FHP3600015MMT Picture

FHP3600015MMT

Green premium brand logo Product Logo
Schneider Eletric FHP3600015MMT Picture
FHP3600015MMT
Green premium brand logo Product Logo

AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,700.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    H
    Complementary
    Line Rated Current
    150 A
    Number of Poles
    3P
    Interrupt Rating
    65 kA 240 V AC
    50 kA 250 V DC
    25 kA 480 V AC
    18 kA 600 V AC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Bolted connection line
    Wire Gauge
    AWG 14...AWG 2/0 copper)1
    AWG 12...AWG 2/0 aluminium)1
    Terminal Type
    AL150FA
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    phase connection
    ABC
    height
    162.56 mm (6.4 in)
    width
    114.30 mm (4.5 in)
    depth
    104.90 mm (4.13 in)
    tightening torque
    119.48 lbf.in (13.5 N.m) 0.08…0.10 in² (53.48…67.43 mm²)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00903 - FAL/FHL 600V
    Discount Schedule
    DE2
    GTIN
    00785901149613
    Package weight(Lbs)
    2.15 kg (4.74 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    Description
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    Description
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    Description
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    AUTOMATIC FA/LA MOLDED CASE SWITCH 600V, 150A, 3P, PLUG-ON SHROUD
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /