USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
Schneider Eletric FI36070 Picture
Discontinued

FI36070

Product Logo
Schneider Eletric FI36070 Picture
Discontinued
FI36070
Product Logo

MOLDED CASE CIRCUIT BREAKER 600V 70A

Show more characteristics
  • Price*
    3,459.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

FI36070 is replaced by:
Product
Qty
HLA36070
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Ordering and shipping details
    Category
    01020-FI CIRCUIT BREAKER
    Discount Schedule
    DE2
    GTIN
    00785901210726
    Package weight(Lbs)
    9.59 lb(US) (4.350 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    I-Line™ Plug-on Connections (Version 1.0)
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
    Size pdf
    Size 869.3 KB
    Date 12/1/10
    Description
    This bulletin provides information and installation details for I-Line™ Plug-on Connections.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /