USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1AE8 Picture
Discontinued

GS1AE8

Schneider Eletric GS1AE8 Picture
Discontinued
GS1AE8

TeSys GS - shaft extension front - 320 mm - 30 A

Show more characteristics
GS1AE8GS1AE8  has not been replaced. Please contact your customer care center for more information.
  • Price*
    18.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Shaft extension
    device short name
    GS1AE
    accessory / separate part category
    Locking accessory
    product compatibility
    GS
    Complementary
    switch rated current
    32 A
    30 A
    type of operating handle
    External
    mounting location
    Front
    length
    12.60 in (320 mm)
    shaft cross section
    5 x 5 mm
    net weight
    0.37 lb(US) (0.17 kg)
    Ordering and shipping details
    Category
    22640-IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901244011
    Package weight(Lbs)
    0.24 lb(US) (0.110 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Russian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator (Version 2.0)
    Description
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator
    Size pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    GS1DD3 / GS1DD4 / GS1DDB3 / GS1DDB4 - Switch-disconnector fuse 32 A for external front-, right- or left- operator
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - shaft extension front - 320 mm - 30 A
    Description
    TeSys GS - shaft extension front - 320 mm - 30 A
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TeSys GS - shaft extension front - 320 mm - 30 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /