USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS1QU3 Picture
Discontinued

GS1QU3

Schneider Eletric GS1QU3 Picture
Discontinued
GS1QU3

switch-disconnector fuse body GS1 3 poles - UL 400 A - fuse size J

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,252.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

GS1QU3 is replaced by:
Product
Qty
GS2QU3N
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range of product
    TeSys GS
    device short name
    GS1Q
    fuse type
    UL
    fuse size
    J
    product or component type
    Fuse switch disconnector body
    poles description
    3P
    network type
    DC
    AC
    type of operating handle
    Front
    Complementary
    network frequency
    50/60 Hz
    mounting support
    Plate
    Rail
    [Ie] rated operational current
    400 A
    net weight
    11.90 lb(US) (5.4 kg)
    Environment
    standards
    UL
    CSA
    product certifications
    LOVAG
    ASEFA
    LROS (Lloyds register of shipping)
    IP degree of protection
    IP20 IEC 60529 with terminal cover)
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901179832
    Package weight(Lbs)
    5.44 kg (12 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    IEC Disconnect Switch GS1QU3 Fusible 400 Amp (Version 1.2)
    Files in document
    dwg
    407.4 KB
    dwf
    29.3 KB
    dxf
    1.4 MB
    pdf
    66.3 KB
    Size zip
    Size 1.9 MB
    Date 4/27/09
    Files in document
    dwg
    407.4 KB
    dwf
    29.3 KB
    dxf
    1.4 MB
    pdf
    66.3 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1QU3_ROHS_DECLARATION
    Description
    GS1QU3_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    GS1QU3_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1QU3_REACH_DECLARATION
    Description
    GS1QU3_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    GS1QU3_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1QU3_ROHS_CHINA_DECLARATION
    Description
    GS1QU3_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    GS1QU3_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /