USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GS
Schneider Eletric GS2AM101 Picture
Discontinued

GS2AM101

Schneider Eletric GS2AM101 Picture
Discontinued
GS2AM101

TeSys GS - auxiliary early-break contact - 1 N/C - front side - 32 A

Show more characteristics
GS2AM101GS2AM101  has not been replaced. Please contact your customer care center for more information.
  • Price*
    14.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GS2AM
    product or component type
    Auxiliary contact
    contact application
    O, I and test position signalling
    contacts type and composition
    1 NC
    contact operation
    Early-break
    [Ith] conventional free air thermal current
    16 A 104 °F (40 °C)
    [Ie] rated operational current
    3 A 240 V AC-15
    6 A 120 V AC-15
    1.5 A 480 V AC-15
    1.8 A 400 V AC-15
    2.8 A 24 V DC-13
    0.15 A 400 V DC-13
    0.27 A 250 V DC-13
    0.55 A 125 V DC-13
    1.4 A 48 V DC-13
    Complementary
    mechanical durability
    5000000 cycles
    electrical durability
    1000000 cycles AC-15
    product compatibility
    GS2
    switch rated current
    50 A
    1250 A
    160 A
    200 A
    100 A
    32 A
    60 A
    630 A
    400 A
    63 A
    800 A
    125 A
    315 A
    600 A
    250 A
    type of operating handle
    External right side
    External frontal
    External left side
    net weight
    0.03 lb(US) (0.015 kg)
    Ordering and shipping details
    Category
    22640-IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    Package weight(Lbs)
    0.48 oz (13.608 g)
    Returnability
    No
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /