USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys GV7 Manual Starters and Protectors
Schneider Eletric GV7RS150 Picture

GV7RS150

Schneider Eletric GV7RS150 Picture
GV7RS150

TeSys GV7 Manual Starter and Protector, thermal magnetic circuit protector, rocker lever, 3 P, AC-3, 90...150 A, high interrupt

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    978.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV7
    device short name
    GV7R
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 IEC 60947-4-1
    network frequency
    50/60 Hz IEC 60947-4-1
    breaking capacity
    50 kA Icu 500 V AC 50/60 Hz IEC 60947-2
    65 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 220/240 V AC 50/60 Hz IEC 60947-2
    70 kA Icu 380/415 V AC 50/60 Hz IEC 60947-2
    10 kA Icu 660/690 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % 440 V AC 50/60 Hz IEC 60947-2
    100 % 500 V AC 50/60 Hz IEC 60947-2
    100 % 220/240 V AC 50/60 Hz IEC 60947-2
    100 % 380/415 V AC 50/60 Hz IEC 60947-2
    100 % 660/690 V AC 50/60 Hz IEC 60947-2
    thermal protection adjustment range
    90…150 A
    trip unit technology
    Thermal-magnetic
    Complementary
    mounting mode
    By clips
    By screws
    mounting support
    Flush
    Rail
    Panel mounting
    Kit for fixing the switchgear
    mounting position
    Vertical
    motor power kW
    110 kW 660...690 V AC 50/60 Hz
    55 kW 400...415 V AC 50/60 Hz
    75 kW 400...415 V AC 50/60 Hz
    75 kW 500 V AC 50/60 Hz
    90 kW 500 V AC 50/60 Hz
    90 kW 660...690 V AC 50/60 Hz
    control type
    Rocker lever
    [Ue] rated operational voltage
    690 V AC 50/60 Hz IEC 60947-2
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz IEC 60947-2
    [Ith] conventional free air thermal current
    150 A IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    power dissipation per pole
    8.7 W
    power dissipation per pole
    8.7 W
    mechanical durability
    40000 cycles
    electrical durability
    20000 cycles AC-3 440 V In
    40000 cycles AC-3 440 V In/2
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous IEC 60947-4-1
    connection pitch
    1.38 in (35 mm) without spreaders
    1.77 in (45 mm) with spreaders
    connections - terminals
    bars
    cable with lug 0.39 in (10 mm)
    screw
    bare cable connectors 0.00…0.15 in² (1.5…95 mm²)
    tightening torque
    88.51 lbf.in (10 N.m) screw M6
    132.76 lbf.in (15 N.m) bare cable connectors 0.00…0.15 in² (1.5…95 mm²)
    mechanical robustness
    Shocks 15 Gn for 11 ms IEC 60068-2-27
    Vibrations 2.5 Gn, 0...25 Hz IEC 60068-2-6
    suitability for isolation
    Yes IEC 60947-1
    phase failure sensitivity
    Yes IEC 60947-4-1 § 7-2-1-5-2
    height
    6.34 in (161 mm)
    width
    4.13 in (105 mm)
    depth
    4.37 in (111 mm)
    net weight
    4.45 lb(US) (2.02 kg)
    Environment
    standards
    NF C 63-650
    EN/IEC 60947-2
    NF C 63-120
    EN/IEC 60947-4-1
    VDE 0113
    NF C 79-130
    VDE 0660
    EN/IEC 60947-1
    product certifications
    UL
    DNV
    protective treatment
    TC
    IP degree of protection
    IP405 IEC 60529 with terminal shrouds)
    pollution degree
    3
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -67…203 °F (-55…95 °C)
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    operating altitude
    6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    22366 - MAN STR PROTECTORS-GV1/GV3
    Discount Schedule
    I11
    GTIN
    00785901294344
    Package weight(Lbs)
    1.96 kg (4.33 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys GV Series Manual Motor Starters and Protectors Catalog (Version 1.0)
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    Size pdf
    Size 10 MB
    Date 6/29/10
    Description
    Schneider Electric offers a complete line of products for the manual control and protection of motors. This catalog covers those devices designed to meet IEC standards for protection and control.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 124.1 KB
    Date 1/24/07
    Files in document
    dwf
    2.2 KB
    dxf
    69.7 KB
    wmf
    5.4 KB
    dwg
    46.8 KB
    Size zip
    Size 98.8 KB
    Date 1/24/07
    Files in document
    dwg
    40.6 KB
    dwf
    1.6 KB
    dxf
    52.8 KB
    wmf
    3.8 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV7 Manual Starter and Protector, thermal magnetic circuit protector, rocker lever, 3 P, AC-3, 90...150 A, high interrupt
    Description
    TeSys GV7 Manual Starter and Protector, thermal magnetic circuit protector, rocker lever, 3 P, AC-3, 90...150 A, high interrupt
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    TeSys GV7 Manual Starter and Protector, thermal magnetic circuit protector, rocker lever, 3 P, AC-3, 90...150 A, high interrupt
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Current Limitation on Short-Circuit (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc)

    For GV7RS only


    1
    GV7RS220
    2
    GV7RS150
    3
    GV7RS100

    Thermal Limit (3-Phase 400/415 V)

    Thermal Limit

    Sum of I2dt = f (prospective Isc)

    For GV7RS only


    1
    GV7RS220
    2
    GV7RS150
    3
    GV7RS100

    Current Limitation on Short-Circuit (3-Phase 690 V)

    Dynamic Stress

    I peak = f (prospective Isc)

    For GV7RS only


    1
    GV7RS220
    2
    GV7RS150 and GV7RS100

    Thermal Limit on Short-Circuit (3-Phase 690 V)

    Thermal Limit

    Sum of I2dt = f (prospective Isc)

    For GV7RS only


    1
    GV7RS220
    2
    GV7RS150 and GV7RS100


  • Dimensions Drawings

    GV7R

    Dimensions


    (1)
    126 for GV7R220.

    Minimum Electrical Clearance


    x1

    x2

    Painted or insulated metal plate, insulation or insulated bar

    0

    30

    Bare metal plate

    U ≤ 440 V

    5

    35

    440 V < U < 600 V

    10

    35

    U ≥600 V

    20

    35

    GV7R

    Panel Mounting


    Mounting on 2 Mounting Rails DZ5 MB201


    Flush-Mounting


    1 circuit breaker GV7R


    n circuit breakers GV7R side by side


    Connection


    Smooth terminals


    a

    GV7R40…R150

    19.5

    GV7R220

    21.5

    Connectors



  • Connections and Schema

    Motor Circuit Breakers

    GV7 R



Compare products: /