Schneider Electric USA Website

Welcome to our website.

Select your location

View all Galaxy VS Accessories
Schneider Eletric GVSCBT3ST Picture

GVSCBT3ST

Schneider Eletric GVSCBT3ST Picture
GVSCBT3ST

Galaxy VS Classic Battery Cabinet, UL, Type 3, Seismic Compliant

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    Battery cabinet, 27.56“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.
    Model Name
    Galaxy VS Classic Battery Cabinet, UL, Type 3, Seismic Compliant
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Brazil , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Batteries & Runtime
    Battery Type
    VRLA
    Battery mounting
    Enclosed battery cabinet
    Physical
    Net Weight
    2220.06 lbs (1007.0 kg)
    Maximum Height
    58.46 inches (1485.0 mm)
    Maximum Width
    27.56 inches (700.0 mm)
    Maximum Depth
    33.07 inches (840.0 mm)
    Shipping Weight
    2321.47 lbs (1053.0 kg)
    Shipping Width
    54.02 inches (1372.0 mm)
    Shipping Height
    66.46 inches (1688.0 mm)
    Shipping Depth
    39.29 inches (998.0 mm)
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Storage Temperature
    5 - 104 °F (-15 - 40 °C)
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    GVSCBT2-3 - Galaxy VS Classical Battery Cabinet UL Type 2 and 3 (Version 6)
    Files in document
    Description
    Galaxy VS, Mechanicals, Battery Cabinets
    Size zip
    Size 2.9 MB
    Date 5/29/19
    Files in document
    Description
    Galaxy VS, Mechanicals, Battery Cabinets
    Size zip
    Size 720 KB
    Date 12/9/18
    Description
    BIM Models, UPS, Galaxy VS
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 78.4 KB
    Date 9/30/19
    Description
    Certificate of Origin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /