Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerPact H-Frame Molded Case Circuit Breakers
Schneider Eletric HJL36030M71 Picture

HJL36030M71

Green premium brand logo Product Logo
Schneider Eletric HJL36030M71 Picture
HJL36030M71
Green premium brand logo Product Logo

POWERPACT H-FRAME, MOTOR CIRCUIT PROTECTOR, 30A, 3P, 600V, 25kA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,089.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Motor Circuit Protector
    range of product
    PowerPact H
    Trip Unit Type
    Electronic
    breaking capacity code
    J
    Complementary
    Line Rated Current
    30 A
    Number of Poles
    3P
    Interrupt Rating
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    20 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 14...AWG 3/0 aluminium/copper
    [Ith] conventional free air thermal current
    1.5…25 A
    magnetic tripping current
    9…325 A
    height
    6.4 in (162.56 mm)
    width
    4.12 in (104.65 mm)
    depth
    4.36 in (110.74 mm)
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.15 in² (2.5…95 mm²) AWG 14...AWG 3/0)
    Environment
    product certifications
    CE
    CCC
    IEC
    UR
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01125 - HJ, JJ UNT MNT MTR CIRCUIT PROTECTR
    Discount Schedule
    DE2
    GTIN
    00785901492948
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Chinese3
    • French4
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    prp.document.label.format pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with MicroLogic™ Trip Units—User Guide (Version 2.0)
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    prp.document.label.format pdf
    Size 24.8 MB
    Date 1/7/20
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    prp.document.label.format pdf
    Size 3 MB
    Date 3/18/16
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers Preventive Maintenance (Version 1.0)
    Description
    This document provides information on display options, circuit breaker communication network options, alarms, and remote setting utility software for PowerPact™ H-, J-, and L-Frame circuit breakers.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 9/28/12
    Description
    This document provides information on display options, circuit breaker communication network options, alarms, and remote setting utility software for PowerPact™ H-, J-, and L-Frame circuit breakers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    H-Frame 15A - 150A 3-Pole Toggle Lug-Lug (Version 1.1)
    Files in document
    dwg
    932.6 KB
    dxf
    4.5 MB
    pdf
    658.6 KB
    prp.document.label.format zip
    Size 6.1 MB
    Date 6/22/09
    Files in document
    dwg
    932.6 KB
    dxf
    4.5 MB
    pdf
    658.6 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 2/1/13
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 74.4 KB
    Date 10/9/09
    Files in document
    doc
    42.5 KB
    pdf
    31.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CoFC_H-J_MCCB_7-23-15 (Version 1.0)
    Files in document
    pdf
    70.1 KB
    pdf
    967.5 KB
    pdf
    74 KB
    pdf
    74.2 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 7/23/15
    Files in document
    pdf
    70.1 KB
    pdf
    967.5 KB
    pdf
    74 KB
    pdf
    74.2 KB
    prp.document.label.format pdf
    Size 613.4 KB
    Date 5/8/15
    prp.document.label.format pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 12/13/19
    Motor Operators (Version 04)
    Description
    This bulletin contains installation and operation checking instructions for Motor Operators used with PowerPact™ H- and J-frame circuit breakers.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 8/31/11
    Description
    This bulletin contains installation and operation checking instructions for Motor Operators used with PowerPact™ H- and J-frame circuit breakers.
    Motor Circuit Protector (MCP) Settings (Version 1.0)
    Description
    This bulletin includes information for setting and adjusting PowerPact™ Hand J-frame Motor Circuit Protectors.
    prp.document.label.format pdf
    Size 311.5 KB
    Date 6/9/06
    Description
    This bulletin includes information for setting and adjusting PowerPact™ Hand J-frame Motor Circuit Protectors.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HJL36030M71 : HJL36030M71_ROHS_CHINA_DECLARATION
    Description
    HJL36030M71_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    HJL36030M71_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HJL36030M71 : HJL36030M71_ROHS_DECLARATION
    Description
    HJL36030M71_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    HJL36030M71_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HJL36030M71 : HJL36030M71_REACH_DECLARATION
    Description
    HJL36030M71_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    HJL36030M71_REACH_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 32.5 KB
    Date 9/9/08
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 955.3 KB
    Date 4/10/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions