Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   HVL Switchgear
Schneider Eletric HVL305NG Picture

HVL305NG

Product Logo
Schneider Eletric HVL305NG Picture
  • 17,500.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Switch mechanism
    Complementary
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    4.76 kV
    Basic Inulation Level
    60 kV
    Enclosure Rating
    NEMA 1
    electrical connection
    Lugs
    type of installation
    Indoor
    Wire Gauge
    AWG 2...600 kcmil aluminium/copper
    Enclosure Width
    965.20 mm (38 in)
    Enclosure Depth
    1384.30 mm (54.5 in)
    Enclosure Height
    2286.00 mm (90 in)
    Environment
    product certifications
    UL Listed
    CUL
    Ordering and shipping details
    Category
    07942-5KV N1 DIGEST HVL
    Discount Schedule
    PE5A
    Package weight(Lbs)
    1200.00 lb(US) (544.311 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 9/1/95
    CAD
    Format
    Size
    Date
    Add to My Documents
    Outline - HVL Switchgear Indoor, 4.76 & 15.0 KV, Unfused (Version 1.2)
    Files in document
    dwf
    233.6 KB
    dwg
    145.5 KB
    dxf
    387.2 KB
    pdf
    45.5 KB
    prp.document.label.format zip
    Size 811.8 KB
    Date 4/27/09
    Files in document
    dwf
    233.6 KB
    dwg
    145.5 KB
    dxf
    387.2 KB
    pdf
    45.5 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HVL305NG : HVL Digest Switch 5KV NEMA 1 Unfused
    Description
    HVL Digest Switch 5KV NEMA 1 Unfused
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    HVL Digest Switch 5KV NEMA 1 Unfused
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.