Schneider Electric USA Website

Welcome to our website.

Select your location

View all HVL Switchgear
Schneider Eletric HVLCCA20415DGL Picture

HVLCCA20415DGL

Product Logo
Schneider Eletric HVLCCA20415DGL Picture
HVLCCA20415DGL
Product Logo

HVLCC Switch 15KV, 20IN Application A DRY XFMR LT

Show more characteristics
  • Price*
    21,138.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Switched fuse mechanism
    Application
    A
    Not Included
    fuse to be ordered separately
    device application
    Transformer left side
    Complementary
    protection type
    Fuse current limiter
    associated fuse rating
    10 A E
    15 A E
    20 A E
    25 A E
    30 A E
    40 A E
    50 A E
    65 A E
    80 A E
    100 A E
    125 A E
    150 A E
    175 A E
    200 A E
    Line Rated Current
    600 A
    Momentary Amperes Asymmetrical
    40 kA
    Full Load Current
    300 A
    Frequency
    50/60 Hz
    Number of Poles
    3P
    [Ur] highest voltage for equipment
    15 kV
    Basic Inulation Level
    95 kV
    Enclosure Rating
    NEMA 1
    electrical connection
    Lugs
    Wire Gauge
    AWG 2...350 kcmil 2 aluminium/copper
    Service Entry
    OH
    Enclosure Width
    508.00 mm (20 in)
    Enclosure Depth
    946.15 mm (37.25 in)
    Enclosure Height
    2286.00 mm (90 in)
    Ordering and shipping details
    Category
    07948-DIGEST HVL/CC
    Discount Schedule
    PE5A
    Package weight(Lbs)
    530.00 lb(US) (240.404 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D HVL/cc Metal-Enclosed Switchgear Catalog (Version 1.0)
    Description
    This document addresses the application, technical overview, selection guide, symbols, dimensions, and ratings for HVL/cc™ Medium Voltage, Metal-Enclosed Switchgear, 2.4 to 38.0 kV, 60 to 150 kV BIL.
    Size pdf
    Size 1.3 MB
    Date 7/1/04
    Description
    This document addresses the application, technical overview, selection guide, symbols, dimensions, and ratings for HVL/cc™ Medium Voltage, Metal-Enclosed Switchgear, 2.4 to 38.0 kV, 60 to 150 kV BIL.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1 MB
    Date 4/27/09
    Files in document
    dwf
    35.4 KB
    dwg
    245.6 KB
    dxf
    712.9 KB
    pdf
    39.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /