Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium ILA, ILE, ILS
Schneider Eletric ILE2E661PC1A7 Picture

ILE2E661PC1A7

Green premium brand logo
Schneider Eletric ILE2E661PC1A7 Picture
ILE2E661PC1A7
Green premium brand logo

brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,940.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    Phase
    Single phase
    [Us] rated supply voltage
    24 V
    48 V
    network type
    DC
    communication interface
    EtherCAT, integrated
    length
    9.02 in (229 mm)
    winding type
    Medium speed of rotation and medium torque
    electrical connection
    Industrial connector
    holding brake
    Without
    gear box type
    Worm gear, 3 stages
    reduction ratio
    92:1 (735:5)
    nominal speed
    44 rpm 24 V
    44 rpm 48 V
    nominal torque
    81.43 lbf.in (9.2 N.m) 24 V
    81.43 lbf.in (9.2 N.m) 48 V
    Complementary
    transmission rate
    100 Mbits
    mounting support
    Flange
    motor flange size
    2.60 in (66 mm)
    number of motor stacks
    1
    centring collar diameter
    1.42 in (36 mm)
    number of mounting holes
    2
    mounting holes diameter
    0.17 in (4.4 mm)
    feedback type
    BLDC encoder
    shaft end
    Hole
    second shaft
    Without second shaft end
    supply voltage limits
    18…55.2 V
    current consumption
    7000 mA peak
    5500 mA maximum continuous
    associated fuse rating
    16 A
    commissioning interface
    RS485 Modbus TCP 9.6, 19.2 and 38.4 kbauds)
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V on/STO_A safety input
    3 mA at 24 V on/STO_B safety input
    2 mA at 24 V 24 V signal interface
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Overload of output voltage
    Safe torque off
    Short circuit of the output voltage
    maximum supply current
    0.1 A power stage disabled)
    6.8 A 24 V
    2.6 A 48 V
    nominal output power
    41 W 24 V
    42 W 48 V
    peak stall torque
    175.07 lbf.in (19.78 N.m) 24 V
    175.07 lbf.in (19.78 N.m) 48 V
    continuous stall torque
    102.67 lbf.in (11.6 N.m)
    detent torque
    108.86 lbf.in (12.3 N.m)
    speed feedback resolution
    12 points/turn motor
    0.33° gearbox output
    accuracy error
    +/- 1 point
    rotor inertia
    1270 kg.cm²
    maximum mechanical speed
    54 rpm
    maximum radial force Fr
    200 N
    maximum axial force Fa
    80 N
    service life in hours
    9000 h bearing
    marking
    CE
    type of cooling
    Natural convection
    product weight
    5.07 lb(US) (2.3 kg)
    Environment
    standards
    EN 61800-3 : 2001-02
    EN/IEC 61800-3
    EN 50347
    IEC 60072-1
    EN/IEC 50178
    EN 61800-3:2001, second environment
    IEC 61800-3, Ed 2
    product certifications
    CUL
    TÜV
    UL
    ambient air temperature for operation
    104…131 °F (40…55 °C) with power derating of 2 % per °C)
    32…104 °F (0…40 °C) without)
    permissible ambient air temperature around the device
    221 °F (105 °C) power amplifier
    230 °F (110 °C) motor
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² 10…500 Hz) 10 cycles EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks EN/IEC 60068-2-29
    IP degree of protection
    Shaft bushing IP41 EN/IEC 60034-5
    Total except shaft bushing IP54 EN/IEC 60034-5
    Ordering and shipping details
    Category
    18288 - LEXIUM INTEGRATED DRIVES II
    Discount Schedule
    PC56
    GTIN
    03606485188959
    Package weight(Lbs)
    2.30 kg (5.06 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Lexium™ Integrated Drives Motion Control (Version 1.0)
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    Size pdf
    Size 6.9 MB
    Date 11/28/13
    Description
    This catalog is a guide to Lexium™ Integrated Drives and accessories.
    User guide
    Format
    Size
    Date
    Add to My Documents
    ILE2E EtherCAT Product manual (Version 2.02)
    Description
    ILE2E EtherCAT Lexium Integrated Drive Product manual
    Size pdf
    Size 3 MB
    Date 3/28/12
    Description
    ILE2E EtherCAT Lexium Integrated Drive Product manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ILE2E661PC1A7: brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1 (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 137.6 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2E661PC1A7 : brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2E661PC1A7 : brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2E661PC1A7 : brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 174 mm - 92:1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /