Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LAD9ET2 Picture
Discontinued

LAD9ET2

Green premium brand logo
Schneider Eletric LAD9ET2 Picture
Discontinued
LAD9ET2
Green premium brand logo

TeSys D - safety cover - for LC1 D40...D65

Show more characteristics
LAD9ET2  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 6.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys D
    range
    TeSys
    device short name
    LAD9
    product or component type
    Protective cover
    accessory / separate part category
    Installation accessory
    product compatibility
    LP1D400...D650
    LC1D400...D650
    Complementary
    net weight
    0.03 lb(US) (0.012 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110519341
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9ET2 : TeSys D - safety cover - for LC1 D40...D65
    Description
    TeSys D - safety cover - for LC1 D40...D65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    TeSys D - safety cover - for LC1 D40...D65
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9ET2 : TeSys D - safety cover - for LC1 D40...D65
    Description
    TeSys D - safety cover - for LC1 D40...D65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    TeSys D - safety cover - for LC1 D40...D65
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9ET2 : TeSys D - safety cover - for LC1 D40...D65
    Description
    TeSys D - safety cover - for LC1 D40...D65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    TeSys D - safety cover - for LC1 D40...D65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /