USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LAD9P33 Picture

LAD9P33

Schneider Eletric LAD9P33 Picture
LAD9P33

D40A to D65A 3 Pole Parallel Busbar

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    25.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    FT
    device short name
    LAD9
    product or component type
    Link for parallel connection
    accessory / separate part category
    Connection accessory
    poles description
    3P
    range compatibility
    TeSys D
    product compatibility
    LC1D40A...D65A
    Complementary
    net weight
    0.05 lb(US) (0.021 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901757214
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English9
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 5/15/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 3/6/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    Size pdf
    Size 12.3 MB
    Date 6/11/19
    Description
    Présentation des gammes de contacteurs TeSys K, D. Gamme de mini contacteurs TeSys SK. Gamme de contacteurs modulaires Tesys GC, contateurs jour/nuit modulaires teSys GY, mini contacteurs modulaires TeSys SKGC, télérupteurs modulaires TeSys GF.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    Size pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9P33_ROHS_DECLARATION
    Description
    LAD9P33_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    LAD9P33_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    Size pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9P33_REACH_DECLARATION
    Description
    LAD9P33_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    LAD9P33_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAD9P33_ROHS_CHINA_DECLARATION
    Description
    LAD9P33_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    LAD9P33_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /