USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all I-Line Combo Panelboard
Schneider Eletric LAP36300MB Picture

LAP36300MB

Green premium brand logo Product Logo
Schneider Eletric LAP36300MB Picture
LAP36300MB
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    4,619.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Magnetic
    Rating Code
    A
    Options
    Handle
    Complementary
    Line Rated Current
    300 A
    Number of Poles
    3P
    Interrupt Rating
    42 kA 120 V AC
    42 kA 240 V AC
    30 kA 480Y/277 V AC
    30 kA 480 V AC
    22 kA 600 V AC
    10 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Terminal line
    Wire Gauge
    AWG 1...600 kcmil aluminium/copper)1
    AWG 1...250 kcmil aluminium/copper)2
    Terminal Type
    AL400LA
    magnetic hold current
    1500 A
    magnetic tripping current
    3000 A
    operator profile
    Short lever
    wiring configuration
    3-wire
    height
    279.40 mm (11 in)
    width
    152.40 mm (6 in)
    depth
    148.34 mm (5.84 in)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Ordering and shipping details
    Category
    00935 - LAL/LHL BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901530060
    Package weight(Lbs)
    7.17 kg (15.8 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D I-Line Combo Panelboards Catalog (Version 1.0)
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    Size pdf
    Size 2 MB
    Date 7/1/19
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units—User Guide (Version 1.0)
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Size pdf
    Size 19.3 MB
    Date 8/31/15
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    Size pdf
    Size 268.1 KB
    Date 10/31/02
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.1 MB
    Date 4/27/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 368 KB
    Date 7/17/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Power Distribution Connectors for Circuit Breakers and Switches (Version 03)
    Description
    This bulletin provides information on kit contents and installation of Power Distribution Connectors.
    Size pdf
    Size 885.7 KB
    Date 4/27/15
    Description
    This bulletin provides information on kit contents and installation of Power Distribution Connectors.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 722.8 KB
    Date 4/30/85
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 300A, 3P, I-Line, SHORT HANDLE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /