Schneider Electric USA Website

Welcome to our website.

Select your location

View all   I-Line Combo Panelboard
Schneider Eletric LH36125 Picture

LH36125

Green premium brand logo Product Logo
Schneider Eletric LH36125 Picture
LH36125
Green premium brand logo Product Logo

LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P

Show more characteristics
  • 8,145.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    H
    Complementary
    Line Rated Current
    125 A
    Number of Poles
    3P
    Interrupt Rating
    65 kA 240 V AC
    35 kA 480Y/277 V AC
    35 kA 480 V AC
    25 kA 600Y/347 V AC
    25 kA 600 V AC
    50 kA 250 V DC
    20 kA 500 V DC
    415 V AC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    500 V DC
    mounting mode
    I-Line
    electrical connection
    Lugs load
    I-Line connection line
    Wire Gauge
    AWG 1...600 kcmil aluminium/copper)1
    AWG 1...250 kcmil aluminium/copper)2
    Terminal Type
    AL400LA
    magnetic hold current
    625 A
    magnetic tripping current
    1250 A
    height
    12.5 in (317.50 mm)
    width
    6 in (152.40 mm)
    depth
    4 in (101.60 mm)
    tightening torque
    115.06 lbf.in (13 N.m) 0.07…0.47 in² (42…304 mm²) AWG 1...600 kcmil)
    115.06 lbf.in (13 N.m) 0.07…0.20 in² (42…127 mm²) AWG 1...250 kcmil)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01040-LA/LH BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901854371
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 09: Panelboards (Version 1.0)
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/24/20
    Description
    Section 9 of Digest 178 includes selection information and series ratings for NQ panelboards, NF panelboards, I-Line panelboards, separated distribution and split bus panelboards, Powerlink lighting control systems, and QMB QMJ fusible panelboards switch units. Replaces Digest 177 section 9; 0100CT1501_SEC-09
    Square D LH I-Line Circuit Breakers Catalog (Version 1.0)
    Description
    LH 400A I-Line 2- and 3-pole circuit breakers selection information.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 12/5/19
    Description
    LH 400A I-Line 2- and 3-pole circuit breakers selection information.
    Square D I-Line Combo Panelboards Catalog (Version 1.0)
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    prp.document.label.format pdf
    Size 2 MB
    Date 7/1/19
    Description
    This catalog provides information on the product description, features and benefits, accessories and kits, application, dimensions, and replacement parts for I-Line™ Combo Panelboards.
    Square D Legacy FA, KA, QB, LA, MA, NA Circuit Breakers Catalog (Version 1.0)
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    prp.document.label.format pdf
    Size 15 MB
    Date 11/15/15
    Description
    This document contains technical information for legacy thermal-magnetic and magnetic only molded case circuit breakers. Included topics: explanation of thermal trip and magnetic tripping conditions, mechanical lugs, crimp lugs, tripping characteristics and trip curves (time-current curves), let-through curves, circuit breaker endurance data, interrupting ratings tables, catalog numbering tables, and dimension drawings for approximate dimensions.
    User guide
    Format
    Size
    Date
    Add to My Documents
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    prp.document.label.format pdf
    Size 268.1 KB
    Date 10/31/02
    Description
    This bulletin contains information on installation, removal, and troubleshooting, and dimensions for LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.2 KB
    Date 2/14/19
    prp.document.label.format pdf
    Size 181 KB
    Date 2/24/15
    prp.document.label.format pdf
    Size 363.4 KB
    Date 11/20/14
    prp.document.label.format pdf
    Size 62.3 KB
    Date 11/5/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LH36125 : LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    Description
    LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LH36125 : LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    Description
    LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LH36125 : LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    Description
    LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    LH MOLDED CASE CIRCUIT BREAKER, 600V, 125A, 3P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /